DWL@DWL10000834813
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.3.0.2 | * | 10/06/2026 | 638 KB | EXE | AS6_HW_X20DI6372.exe | |
| 描述 |
V6.0 HW Upgrade (X20DI6372) Revision information X20DI6372 Version 1.3.0.2: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: TDYD-9515 Support new HW variant 20 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7060_1.fw(560), 1\7060_20.fw(230), 1\7060_5.fw(800) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.2.0: ID: 525630 Module documentation revised Data sheet V3.13 Channel descriptionchanged: No Configuration description changed: No Firmware changed:No Firmware: 1\7060_1.fw(560), 1\7060_5.fw(800) Version 1.0.1.2: ID: 405745 Enhancements packed data point for inputs Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\7060_1.fw(560), 1\7060_5.fw(800) Version 1.0.1.0: ID: 217420 Adaptation UART Re-Init Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\7060_1.fw(560), 1\7060_5.fw(800) |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 1.3.0.1 | * | 08/18/2026 | 626 KB | EXE | AS6_HW_X20DI6372.exe | |
| 描述 |
V6.0 HW Upgrade (X20DI6372) Revision information X20DI6372 Version 1.3.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&Rcan allow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: TDYD-9515 Support new HW variant 20 Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\7060_1.fw(560), 1\7060_20.fw(230), 1\7060_5.fw(800) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.2.0: ID: 525630 Module documentation revised Data sheet V3.13 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7060_1.fw(560), 1\7060_5.fw(800) Version 1.0.1.2: ID: 405745 Enhancements packed data point for inputs Channel description changed: Yes Configuration description changed: No Firmware changed:No Firmware: 1\7060_1.fw(560), 1\7060_5.fw(800) Version 1.0.1.0: ID: 217420 Adaptation UART Re-Init Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7060_1.fw(560), 1\7060_5.fw(800) |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 1.3.0.0 | * | 10/07/2025 | 923 KB | EXE | AS6_HW_X20DI6372.exe | |
| 描述 |
V6.0 HW Upgrade (X20DI6372) Revision information X20DI6372 Version 1.3.0.0: ID: TDYD-9515 Support new HW variant 20 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7060_1.fw(560), 1\7060_20.fw(230), 1\7060_5.fw(800) Version 1.2.0.0: ID: Adaptations for AutomationStudio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed:no Configuration description changed: yes Firmware changed: no Version 1.0.2.0: ID: 525630 Module documentation revised Data sheet V3.13 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7060_1.fw(560),1\7060_5.fw(800) Version 1.0.1.2: ID: 405745 Enhancements packed data point for inputs Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\7060_1.fw(560), 1\7060_5.fw(800) Version 1.0.1.0: ID: 217420 Adaptation UART Re-Init Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7060_1.fw(560), 1\7060_5.fw(800) |
|||||