DWL@DWL10000878095
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.2.1.1 | * | 10/06/2026 | 854 KB | EXE | AS6_HW_X20cDO9321.exe | |
| 描述 |
V6.0 HW Upgrade (X20cDO9321) Revision information X20cDO9321 Version 1.2.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel descriptionchanged: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.2.0: ID: 471575 Module documentation revised Data sheet V3.12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57901_5.fw(802) Version 1.0.0.1: ID: 376030 Extension of EPLAN data Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57901_5.fw(802) Version 1.0.0.0: ID: 343850 Support X20cDO9321 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||