DWL@DWL10000835928
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.0.3.2 | * | 10/06/2026 | 828 KB | EXE | AS6_HW_X20BM01X.exe | |
| 描述 |
V6.0 HW Upgrade (X20BM01X) Revision information X20BM01X Version 1.0.3.2: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.3.1: ID: QCAS-3535 CVE-2025-43715: Installeris vulnerable to local privilege escalation The installation system NSISused by B&R can allow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.3.0: ID: RKFY-10941 Modified configuration text Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62327_1.fw(109), 1\62327_2.fw(109) Version 1.0.2.0: ID: 768000 Revised documentation V1.03 Bus module can be used for all single widthelectronic modules Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62327_1.fw(109), 1\62327_2.fw(109) Version 1.0.1.0: ID: 663480 SupportX20BM01X Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62327_1.fw(109), 1\62327_2.fw(109) |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 1.0.3.1 | * | 08/18/2026 | 820 KB | EXE | AS6_HW_X20BM01X.exe | |
| 描述 |
V6.0 HW Upgrade (X20BM01X) Revision information X20BM01X Version 1.0.3.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerableto local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.3.0: ID: RKFY-10941 Modified configuration text Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62327_1.fw(109), 1\62327_2.fw(109) Version 1.0.2.0: ID: 768000 Revised documentation V1.03 Bus module can be used for all single width electronic modules Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62327_1.fw(109), 1\62327_2.fw(109) Version 1.0.1.0: ID: 663480 Support X20BM01X Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62327_1.fw(109), 1\62327_2.fw(109) |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 1.0.3.0 | * | 10/21/2025 | 1 MB | EXE | AS6_HW_X20BM01X.exe | |
| 描述 |
V6.0 HW Upgrade (X20BM01X) Revision information X20BM01X Version 1.0.3.0: ID: RKFY-10941 Modified configuration text Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62327_1.fw(109), 1\62327_2.fw(109) Version 1.0.2.0: ID: 768000 Revised documentation V1.03 Bus module can be used for all single width electronic modules Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62327_1.fw(109), 1\62327_2.fw(109) Version1.0.1.0: ID: 663480 Support X20BM01X Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62327_1.fw(109), 1\62327_2.fw(109) |
|||||