DWL@DWL10000878002
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.3.2.1 | * | 10/06/2026 | 801 KB | EXE | AS6_HW_X20AO2437.exe | |
| 描述 |
V6.0 HW Upgrade (X20AO2437) Revision information X20AO2437 Version 1.3.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 655865 Improved reset behavior In rare cases, analog value measurement does not start after a reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 656110 Module documentation revised Data sheet V 1.31 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46981_1.fw(20), 1\46981_2.fw(110) Version 1.0.7.1: ID: 504495 Configuration for SGC CPUs revised. Parameter download for SGC-CPUs enabled. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46981_1.fw(20), 1\46981_2.fw(61) Version1.0.7.0: ID: 497060 Module documentation revised Data sheet V 1.21 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 503610 Ecad data (EPlan) corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\46981_1.fw(20), 1\46981_2.fw(61) Version 1.0.6.5: ID: 497060 Module documentation revised Data sheet V 1.21 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware:1\46981_1.fw(20), 1\46981_2.fw(61) Version 1.0.4.0: ID: 366239 Adaption for usage in APROL Classify Channel "OSPValid" as Sig_St_Bool. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 369860 Compilation of homogeneous Channel Description/Channels section Module family: "HART" (20Ax243x) - Adaption of Descriptions and order of registers (IO-Mapping) Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\46981_1.fw(20), 1\46981_2.fw(61) Version 1.0.3.1: ID: 366239 Adaption for usage in APROL Classify Channel "OSPValid" as Sig_St_Bool. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 369860 Compilation of homogeneous Channel Description/Channelssection Module family: "HART" (20Ax243x) - Adaption of Descriptions and order of registers (IO-Mapping) Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\46981_1.fw(20), 1\46981_2.fw(61) Version 1.0.2.1: ID: 342995 Signal types for Aprol corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 348070 OSP; system requirements Minimum system requirements for functionmodell "OSP" are mentioned. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\46981_1.fw(20), 1\46981_2.fw(61) Version 1.0.2.0: ID: 342995 Signal types for Aprol corrected Channel description changed:Yes Configuration description changed: No Firmware changed: No ID: 348070 OSP; system requirements Minimum system requirementsfor functionmodell "OSP" are mentioned. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\46981_1.fw(20), 1\46981_2.fw(61) Version 1.0.1.6: ID:309005 Additional function model "OSP mode" OSP - Output Set Predefined In OSP mode, the user defines the output behavior in case of connection loss between PLC and module. In doing so the power supply of the module must be assured. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 313040 Modification for CANIO Configuration is adapted for service on CANIO buscontroller Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\46981_1.fw(20), 1\46981_2.fw(61) Version 1.0.0.3: ID: 297940 Support X20AO2437 Support for AutomationStudio incl. documentation Channel descriptionchanged: No Configuration description changed: No Firmware changed:No Firmware: 1\46981_1.fw(20), 1\46981_2.fw(51) Version 1.0.0.1: ID: 299070 Support X20AO2437 Support for AutomationStudio incl. documentation (german) Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46981_1.fw(20), 1\46981_2.fw(51) Version 1.0.0.0: ID: 257500 Support X20AO2437 Support for AutomationStudio Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46980_1.fw(82), 1\46981_1.fw(20), 1\46981_2.fw(51) |
|||||