DWL@DWL10000824167
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 2.1.4.0 | * | 06/24/2025 | 12 MB | EXE | AS6_HW_8I64xxxxxxx.00x-1.exe | |
| 描述 |
V6.0 HW Upgrade (8I64xxxxxxx.00x-1) Revision information 8I64xxxxxxx.00x-1 Version 2.1.4.0: ID: AHBM-388 Support for AS6 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45284_10.fw(117), 1\45284_2.fw(10), 1\45284_3.fw(10) Version 2.1.3.0: ID: 723255 OTR register changed to a signed value OTR register gives back positive values for output torque and negative values for removed torque Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 746805 External error detection revised The error message EPF1 does not have to be acknowledged after a restart - even not if the external error detection is used in low active mode. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\45284_10.fw(117), 1\45284_2.fw(10), 1\45284_3.fw(10) Version 2.1.2.0: ID: 717925 Initialisation of parameter BLC revised The configuration of parameter BLC can be downloaded as shown in the configuration view. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\45284_10.fw(116), 1\45284_2.fw(10), 1\45284_3.fw(10) Version 2.1.1.0: ID: 704580 Parameter OTR revised The unit of the monitoring parameter OTRis adjusted according to the information of the ACOPOSinverter X64 manual. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 704670 Module documentation revised User manual V 1.20 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45284_10.fw(116), 1\45284_2.fw(10), 1\45284_3.fw(10) Version 2.1.0.0: ID: 686360 Setpoint selection in Hz (LFR/RFR) reworked The setpoint selection was reworked and it is now possible to input Hz and RPM values (Hz-Setpoint: LFR/RFR RPM-Setpoint: LFRD/RFRD) Channel description changed:No Configuration description changed: No Firmware changed: Yes ID: 688575 Data point StatusDigitalOutput01 revised (ACPi P64new) The status data point was used to display detected errors on the original product ACPi X64. The base product of the replacement ACPi P64new does not provide a similar error detection. Hence, all links for this bit have been removedfor the ACPi P64new (This change does not have any effict on using an ACPi X64.) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45284_10.fw(114), 1\45284_2.fw(10), 1\45284_3.fw(10) Version 2.0.0.0: ID: 588475 Datapoint CMI revised Bit 1 (data point CMI) cannot be used via I/O mapping. The data point was eliminated from the I/O mapping. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 632215 Support for revised hardware variante The ACOPOSinverter P64new is released as new hardware variant for the discontinued ACOPOSinverter X64. The ACPOSinverter P64new supports all essential functionsthat have been available for the ACOPOSinverter X64. Further details about the deviations are collected in the migration document, which is added to the revised user manual. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 679665 Datapoint ACPi_ModuleID revised The optional data point ACPi_ModuleID can bemanaged as UINT (instead of an UDINT) on the I/O mapping. This optimizes the communication behavior (cyclic part of X2X). Channel description changed:Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\45284_10.fw(114), 1\45284_2.fw(10), 1\45284_3.fw(10) Version 1.3.9.1: ID: 515925 Internal revision File history corrected Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45284_2.fw(10), 1\45284_3.fw(10) Version 1.3.9.0: ID: 466740 Function models renamed no influence to technical behavior Functions model "default" renamed to "Direct control" Functions model "default (MotionConfiguration)" renamedto "ACP10SDC (MotionConfiguration)" Channel description changed: Yes Configuration description changed: No Firmware changed: No ID:511480 Default values resored Default parameter value for module supervision restored, in order to avoid problems during conversion of existing projects in future. ATTENTION: If module was stored in an Automation Studio project using hardware file 1.3.8.5, ensure parameter module supervision to have the desired value after upgrading. INFORMATION: The demaged file V 1.3.8.5 was delivered by Automation Studio 4.2.5 bis 4.2.6(complete installation). Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\45284_2.fw(10), 1\45284_3.fw(10) Version 1.3.8.5: ID: 380420 View in System Designer revised Channel description changed: No Configuration description changed: No Firmware changed: No ID: 511590 Motion Wizzard revised In AS 4.x, the aged library "AsString" won’t be added to a AS project anymore. The "AsBrStr" will be used by the Motion instead. Channeldescription changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45284_2.fw(10), 1\45284_3.fw(10) Version 1.3.8.1: ID: 321155 General review of HW files Missing texts/textparts in HW file for AS4.x restored. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 366700 Using ACPi X64 with SGC-CPU in AS4 Adaption for Automation Studio 4; Configuration parameters can be download,when ACPi is used with SGC cpu. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45284_2.fw(10), 1\45284_3.fw(10) Version 1.3.8.0: ID: 329805 Change filter settings at Counter02 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45284_2.fw(10), 1\45284_3.fw(10) Version 1.3.6.0: ID: 300120 Configuration Download parameters "on change" added Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\45284_2.fw(10), 1\45284_3.fw(10) Version 1.3.5.0: ID: 276485 Timeout of AsIOAccRead() on ACPi X64 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 291675 With the configuration "Download parameters = no" all inverter configurations will be retained now. Channel description changed: No Configuration description changed: Yes Firmware changed:No Firmware: 1\45284_2.fw(9), 1\45284_3.fw(9) Version 1.3.4.0: ID: 276790 Inverter configuration optimized Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\45284_2.fw(8), 1\45284_3.fw(8) Version 1.3.3.0: ID: 274200 After installation of Upgrade 1.3.2.0 RevInfo appears two times in help Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45284_2.fw(8), 1\45284_3.fw(8) Version 1.3.2.0: ID: 270825 At startupa COF error could appear with version 1.3.1.0 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45284_2.fw(7), 1\45284_3.fw(7) Version 1.3.1.0: ID: 258760 On 8I0IF109.200-1 with rev. B5 the relay does not work in standalone mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45284_2.fw(5), 1\45284_3.fw(5) Version 1.2.0.0: ID: 246470 The boottime of X64 takes 8-45 seconds Channel description changed: Yes Configurationdescription changed: Yes Firmware changed: Yes Firmware: 1\45284_2.fw(5), 1\45284_3.fw(5) Version 1.1.0.2: ID: 245955 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45284_2.fw(4) Version 1.0.5.0: ID: 238280 At startup a CFF error could appear Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45284_2.fw(4), 1\45284_3.fw(4) Version 1.0.0.0: ID: 223865 Support for ACOPOSInverter X64 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45284_2.fw(2) |
|||||