DWL@DWL10000879067

版本 语言
操作系统
日期
尺寸
类型 下载
1.2.0.1 * 10/12/2026 613 KB EXE AS6_HW_7XV116.50-62.exe
描述 V6.0 HW Upgrade (7XV116.50-62)

Revision information 7XV116.50-62

Version 1.2.0.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID:
Adaptations for AutomationStudio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.1.2:

ID: 401270
Eplan data extended
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9655_5.fw(771)

Version 1.1.1.1:

ID: 285135
Outputs can be transfered in "packed" mode
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\9655_5.fw(771)
Loading
返回列表

请选择国家和语言

B&R Logo