V6.0 HW Upgrade (5ACPCI.XCOS-00)

DWL@DWL10000879194

版本 语言
操作系统
日期
尺寸
类型 下载
1.4.0.1 * 10/13/2026 586 KB EXE AS6_HW_5ACPCI.XCOS-00.exe
描述 V6.0 HW Upgrade (5ACPCI.XCOS-00)

Revision information 5ACPCI.XCOS-00

Version 1.4.0.1:

ID:
Firmware signature enables automaticverification of the authenticity on thetarget system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmwarechanged: no

Version 1.4.0.0:

ID: 775395
FDT/DTM Cycle Time change
Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 775405
Upgraded field bus FW versions
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45522a1.fw(6)

Version 1.3.1.0:

ID: 634830
Dynamic configuration
The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR.
Channel description changed: No
Configuration description changed: Yes
Firmware changed:No

ID: 634835
Exchange in Automation Studio optimized
The replacement of the module works now correctly.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\45522a1.fw(05)

Version 1.2.0.2:

ID: 377955
Added additional datapoints in the I/O Mapping
New datapoints: ModuleOK, SerialNumber, ModuleID, HardwareVariant, FimrwareVersion
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\45522a1.fw(05)

Version 1.2.0.1:

ID: 369720
Parameter added
Parameter "Manual start of bus communication" has been added in the I/O configuration.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\45522a1.fw(05)

Version 1.0.1.2:

ID: 240505
Configuration of netX cycle time
The cycle time for data exchange between CPU and netX can be configured now.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\45522a1.fw(4), 1\45522_1.fw(1)
Loading
返回列表

请选择国家和语言

B&R Logo