DWL@DWL10000453984
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.3.0.0 | * | 02/02/2018 | 215 KB | EXE | AS4_HW_5AP1130.0702-000.exe | |
| 描述 |
V4.2 HW Upgrade (5AP1130.0702-000) Revision information 5AP1130.0702-000 Version 1.3.0.0: ID: 575185 Preparation to support theSDL4 Receiver (5DLSD4.1001-00). Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 426725 Bugfix for the module supervision The supervision of the 5AP1xxx.xxxx-xxx at the usage as display unit of a Panel PC is activ from Automation Runtime version D4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 545590 / Support ID: 400224680 Check of station number and INA Node number in terminal mode The station number and the INA node number must be identical in terminal mode. If this is not thecase, an error message is outputted by Automation Studio. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.2.0: ID: 489980 First version 5AP1130.0702-000 is supported from version AS4.2.5 with AR M4.10 or I4.25. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 505170 The panel is now shown correctly in the system designer Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||