DWL@DWL10000811541
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.1.1.0 | * | 05/18/2026 | 3 MB | EXE | AS4_HW_X20DS838A.exe | |
| 描述 |
V4.12 HW Upgrade (X20DS838A) Revision information X20DS838A Version 1.1.1.0: ID: TDYD-9534 Support BOOL[8] Process Data and fixthe issue in the parameter server hwx-adaption: In addition, the datatype BOOL[8] is now also available for input and output process data, in which the eight bits are stored as individual Boolean values in the I/O mapping. The register addresses in the HWX file have been corrected for the ParameterCtrOut. Versioning error in 1.1.0.0 has been fixed. FW-adaption: In the sequence for data storage (parameter server), additional commands wereincluded that, in combination with certain devices, caused problems. This issue has been resolved. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12462_1.fw(103) Version 1.1.0.0: ID: TDYD-9534 Support BOOL[8] Process Data and fix the issue in the parameter server hwx-adaption: In addition, the data type BOOL[8] is now also available for input and outputprocess data, in which the eight bits are stored as individual Boolean valuesin the I/O mapping. The register addresses in the HWX file have been corrected for the ParameterCtrOut. FW-adaption: In the sequence for data storage (parameter server), additional commands wereincluded that, in combination with certain devices, caused problems. This issue has been resolved. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12462_1.fw(103) Version 1.0.0.0: ID: TDYD-6352 Support of X20DS838A Channel descriptionchanged: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12462_1.fw(102) |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 1.1.0.0 | * | 04/27/2026 | 3 MB | EXE | AS4_HW_X20DS838A.exe | |
| 描述 |
V4.12 HW Upgrade (X20DS838A) Revision information X20DS838A Version 1.1.0.0: ID: TDYD-9534 Support BOOL[8] Process Data and fixthe issue in the parameter server hwx-adaption: In addition, the datatype BOOL[8] is now also available for input and output process data, in which the eight bits are stored as individual Boolean values in the I/O mapping. The register addresses in the HWX file have been corrected for the ParameterCtrOut. FW-adaption: In the sequence for data storage (parameterserver), additional commands were included that, in combination with certain devices, caused problems. This issue has been resolved. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12462_1.fw(103) Version 1.0.0.0: ID:TDYD-6352 Support of X20DS838A Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12462_1.fw(102) |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 1.0.0.0 | * | 02/20/2025 | 3 MB | EXE | AS4_HW_X20DS838A.exe | |
| 描述 |
V4.12 HW Upgrade (X20DS838A) Revision information X20DS838A Version 1.0.0.0: ID: TDYD-6352 Support of X20DS838A Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12462_1.fw(102) |
|||||