DWL@DWL10000340435
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.9.0.0 | * | 07/23/2021 | 6 MB | EXE | AS4_HW_X20IF10E3-1.exe | |
| 描述 |
V4.0 HW Upgrade (X20IF10E3-1) Revision information X20IF10E3-1 Version 1.9.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.8.0.0: ID: 627915 Replacement of the interfacecard in AS "Replace HW Modul" works correktly Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 716615 Denial of Service vulnerability in PROFINET IO Device solved. Denial of Service vulnerability in PROFINET IO Device solved. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 721620 Expansion: Operation behind an X20(c)EM* possible The module can now also be operated on an X20(c)EM* Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(50), 1\42782_1.fw(13) Version 1.7.0.0: ID: 644775 New Firmware Wrong mapping in the field "DeviceIdentification" was fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(49), 1\42782_1.fw(13) Version 1.6.0.0: ID: 626150 This library contains function blocks for reading and setting the PROFINET identification, I&M and asset data. In order to use this library, use X20IF10E3-1 hardware upgradeversion 1.6.0.0(or higher) and GSDML File "GSDML-V2.34-BuR-X20IF10E3_1-20180919.xml"(or newer). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(48), 1\42782_1.fw(13) Version 1.5.0.0: ID: 520785 / Support ID: 400210751, 400219398, 400272382 Data is not received in the IO mapping when only inputs are configured in the device configuration of the PROFINET slave. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(46), 1\42782_1.fw(13) Version 1.4.0.0: ID: 522330 New FW Expansion Profisafe Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(45), 1\42782_1.fw(13) Version 1.3.8.0: ID: 483010 Module documentation revised Data sheet V1.32 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 499920 / Support ID: 400198985 HWX adjusted delete ConfigUID Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.7.0: ID: 474420 X20IF10E3-1 can be plugged into an X20SL8110 or X20cSL8110 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(41),1\42782_1.fw(12) Version 1.3.6.0: ID: 469030 / Support ID: 400179681 netX configuration module name can be defined for X20IF10E3-1 in AS 4 at SGC CPU Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.5.0: ID: 462355 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.4.0: ID: 465260 X20IF10E3-1 provides an incorrect Serialnumber or no ModulOK Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.2.0: ID: 432450 / Support ID: 400167288 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(42), 1\42782_1.fw(12) Version 1.3.1.0: ID: 427515 / Support ID: 400152176 Internal error 6999 when creating a project Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(38), 1\42782_1.fw(12) Version 1.3.0.3: ID: 382305 Zertifizierung Certification of the Interface card, according Profinet Standard V 2.31. Conformance Class: B,C Netload Class: III Firmware: V 3.5.52 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 392380 Support coated cpus and buscontroller Support coated cpus and buscontroller Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(38), 1\42782_1.fw(12) Version 1.2.0.0: ID: 299210 New firmware: PI/PNO certification Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(26), 1\42782_1.fw(12) Version 1.1.1.0: ID: 267080 Profinet slave sends LLDP packets with management address 0.0.0.0 If a Profinet slave is given a fixed IP address by a Profinet Master, when the slave is restarted it still sends 5 LLDP packets with the management address 0.0.0.0. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(24), 1\42782_1.fw(12) Version 1.1.0.1: ID: 257465 Vendor ID changed Module identifies with B&R Vendor ID now Caution! This upgrade requires changed settings on the master using the latest GSD file. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(19), 1\42782_1.fw(12) Version 1.0.2.0: ID: 240740 X20 Interface PROFINET RT Slave, Configuration of netX cycle time X20 Interface PROFINET RT Slave, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(17), 1\42782_1.fw(12) Version 1.0.1.1: ID: 237570 Interface module PROFINET RT Device, new online help Interface modulePROFINET RT Device, new online help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(17), 1\42782_1.fw(12) Version 1.0.1.0: ID: 235805 Interface module PROFINET RT Device, first version Interface module PROFINET RT Device, first version Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(17), 1\42782_1.fw(12) Version 1.0.0.0: ID: 228535 Support X20IF10E3-1 Support X20IF10E3-1, first version Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(16), 1\42782_1.fw(12) |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 1.8.0.0 | * | 06/23/2021 | 6 MB | EXE | AS4_HW_X20IF10E3-1.exe | |
| 描述 |
V4.0 HW Upgrade (X20IF10E3-1) Revision information X20IF10E3-1 Version 1.8.0.0: ID: 627915 Replacement of the interfacecard in AS "Replace HW Modul" works correktly Channel description changed:No Configuration description changed: Yes Firmware changed: No ID: 716615 Denial of Service vulnerability in PROFINET IO Device solved. Denial of Service vulnerability in PROFINET IO Device solved. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 721620 Expansion: Operation behind anX20(c)EM* possible The module can now also be operated on an X20(c)EM* Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(50), 1\42782_1.fw(13) Version 1.7.0.0: ID: 644775 New Firmware Wrong mapping in the field "DeviceIdentification" was fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(49), 1\42782_1.fw(13) Version 1.6.0.0: ID: 626150 This library contains function blocks for reading and setting the PROFINET identification, I&M and asset data. In order to use this library, use X20IF10E3-1 hardware upgrade version 1.6.0.0(or higher) and GSDML File "GSDML-V2.34-BuR-X20IF10E3_1-20180919.xml"(or newer). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(48), 1\42782_1.fw(13) Version 1.5.0.0: ID: 520785 / Support ID: 400210751, 400219398, 400272382 Data is not received in the IO mapping when only inputs are configured in the device configuration of the PROFINET slave. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(46), 1\42782_1.fw(13) Version 1.4.0.0: ID: 522330 New FW Expansion Profisafe Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(45), 1\42782_1.fw(13) Version 1.3.8.0: ID: 483010 Module documentation revised Data sheet V1.32 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 499920 / Support ID: 400198985 HWX adjusted delete ConfigUID Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.7.0: ID: 474420 X20IF10E3-1 can be plugged into an X20SL8110 or X20cSL8110 Channel description changed: No Configuration description changed: Yes Firmwarechanged: No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.6.0: ID: 469030 / Support ID: 400179681 netX configuration module name can be defined for X20IF10E3-1 in AS 4 at SGC CPU Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.5.0: ID: 462355 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channeldescription changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.4.0: ID: 465260 X20IF10E3-1 provides an incorrect Serialnumber or no ModulOK Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.2.0: ID: 432450 / Support ID: 400167288 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(42), 1\42782_1.fw(12) Version 1.3.1.0: ID: 427515 / Support ID: 400152176 Internal error 6999 when creating a project Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(38), 1\42782_1.fw(12) Version 1.3.0.3: ID: 382305 Zertifizierung Certification of the Interface card, according Profinet Standard V 2.31. Conformance Class: B,C Netload Class: III Firmware: V 3.5.52 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 392380 Support coated cpus and buscontroller Support coated cpus and buscontroller Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(38), 1\42782_1.fw(12) Version 1.2.0.0: ID: 299210 New firmware: PI/PNO certification Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(26), 1\42782_1.fw(12) Version 1.1.1.0: ID: 267080 Profinet slave sends LLDP packets with management address 0.0.0.0 If a Profinet slave isgiven a fixed IP address by a Profinet Master, when the slave is restarted itstill sends 5 LLDP packets with the management address0.0.0.0. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(24), 1\42782_1.fw(12) Version 1.1.0.1: ID: 257465 Vendor ID changed Module identifies with B&R Vendor ID now Caution! This upgrade requires changed settings on the master using the latest GSD file. Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(19), 1\42782_1.fw(12) Version 1.0.2.0: ID: 240740 X20 Interface PROFINET RT Slave, Configuration of netX cycle time X20 Interface PROFINET RT Slave, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(17), 1\42782_1.fw(12) Version 1.0.1.1: ID: 237570 Interface module PROFINET RT Device, new online help Interface module PROFINET RT Device, new online help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(17), 1\42782_1.fw(12) Version 1.0.1.0: ID: 235805 Interface module PROFINETRT Device, first version Interface module PROFINET RT Device, first version Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(17), 1\42782_1.fw(12) Version 1.0.0.0: ID: 228535 Support X20IF10E3-1 Support X20IF10E3-1, first version Channel description changed: No Configuration description changed: No Firmware changed: No Firmware:1\42782a1.fw(16), 1\42782_1.fw(12) |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 1.7.0.0 | * | 05/20/2019 | 1 MB | EXE | AS4_HW_X20IF10E3-1.exe | |
| 描述 |
V4.0 HW Upgrade (X20IF10E3-1) Revision information X20IF10E3-1 Version 1.7.0.0: ID: 644775 New Firmware Wrong mapping in the field "DeviceIdentification" was fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(49), 1\42782_1.fw(13) Version 1.6.0.0: ID: 626150 This library contains function blocks for reading and setting the PROFINET identification, I&M and asset data. In order to use this library, use X20IF10E3-1 hardware upgrade version 1.6.0.0(or higher) and GSDML File "GSDML-V2.34-BuR-X20IF10E3_1-20180919.xml"(or newer). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(48), 1\42782_1.fw(13) Version 1.5.0.0: ID: 520785 / Support ID: 400210751, 400219398, 400272382 Data is not received in the IO mapping when only inputs are configured in the device configuration of the PROFINET slave. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(46), 1\42782_1.fw(13) Version 1.4.0.0: ID:522330 New FW Expansion Profisafe Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(45), 1\42782_1.fw(13) Version 1.3.8.0: ID: 483010 Module documentation revised Data sheet V1.32 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 499920 / Support ID: 400198985 HWX adjusted delete ConfigUID Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.7.0: ID: 474420 X20IF10E3-1 can be plugged into an X20SL8110 or X20cSL8110 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.6.0: ID: 469030 / Support ID: 400179681 netX configuration module name can be defined for X20IF10E3-1 in AS 4 at SGC CPU Channel descriptionchanged: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.5.0: ID: 462355 FDT/DTM Cycle Time change Change parameter name"Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.4.0: ID: 465260 X20IF10E3-1 provides an incorrect Serialnumber or no ModulOK Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.2.0: ID: 432450 / Support ID: 400167288 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(42), 1\42782_1.fw(12) Version 1.3.1.0: ID: 427515 / Support ID: 400152176 Internal error 6999 when creating a project Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(38), 1\42782_1.fw(12) Version 1.3.0.3: ID: 382305 Zertifizierung Certification of the Interface card, according Profinet Standard V 2.31. Conformance Class: B,C Netload Class: III Firmware: V 3.5.52 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 392380 Support coated cpus and buscontroller Support coated cpus and buscontroller Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(38), 1\42782_1.fw(12) Version 1.2.0.0: ID: 299210 New firmware: PI/PNO certification Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(26), 1\42782_1.fw(12) Version 1.1.1.0: ID: 267080 Profinet slave sends LLDP packets with management address 0.0.0.0 If a Profinet slave is given a fixed IP address by a Profinet Master, when the slave is restarted it still sends 5 LLDP packets with the management address 0.0.0.0. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(24), 1\42782_1.fw(12) Version 1.1.0.1: ID: 257465 Vendor ID changed Module identifies with B&R Vendor ID now Caution! This upgrade requires changed settings on the master using the latest GSD file. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(19), 1\42782_1.fw(12) Version 1.0.2.0: ID: 240740 X20 Interface PROFINET RT Slave, Configuration of netX cycle time X20 Interface PROFINET RT Slave, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(17), 1\42782_1.fw(12) Version 1.0.1.1: ID: 237570 Interface module PROFINET RT Device,new online help Interface module PROFINET RT Device, new online help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(17), 1\42782_1.fw(12) Version 1.0.1.0: ID: 235805 Interface module PROFINET RT Device, first version Interface module PROFINET RT Device, first version Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(17), 1\42782_1.fw(12) Version 1.0.0.0: ID: 228535 Support X20IF10E3-1 Support X20IF10E3-1, first version Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(16), 1\42782_1.fw(12) |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 1.6.0.0 | * | 01/09/2019 | 1 MB | EXE | AS4_HW_X20IF10E3-1.exe | |
| 描述 |
V4.0 HW Upgrade (X20IF10E3-1) Revision information X20IF10E3-1 Version 1.6.0.0: ID: 626150 This library contains function blocks for reading and setting the PROFINET identification, I&M and asset data. In order to use this library, use X20IF10E3-1 hardware upgrade version 1.6.0.0(or higher) and GSDML File "GSDML-V2.34-BuR-X20IF10E3_1-20180919.xml"(or newer). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(48), 1\42782_1.fw(13) Version 1.5.0.0: ID: 520785 / Support ID: 400210751, 400219398, 400272382 Data is not received in the IO mapping when only inputs are configured in the device configuration of the PROFINET slave. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(46),1\42782_1.fw(13) Version 1.4.0.0: ID: 522330 New FW Expansion Profisafe Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(45), 1\42782_1.fw(13) Version 1.3.8.0: ID: 483010 Module documentation revised Data sheet V1.32 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 499920 / Support ID: 400198985 HWX adjusted delete ConfigUID Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.7.0: ID: 474420 X20IF10E3-1 can be plugged into an X20SL8110 or X20cSL8110 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.6.0: ID: 469030 / Support ID: 400179681 netX configuration module name can be defined for X20IF10E3-1 in AS 4 at SGC CPU Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.5.0: ID: 462355 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.4.0: ID: 465260 X20IF10E3-1 provides an incorrect Serialnumber or no ModulOK Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.2.0: ID: 432450 / Support ID: 400167288 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(42), 1\42782_1.fw(12) Version 1.3.1.0: ID: 427515 / Support ID: 400152176 Internal error 6999 when creating a project Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(38), 1\42782_1.fw(12) Version 1.3.0.3: ID: 382305 Zertifizierung Certification of the Interface card, according Profinet Standard V 2.31. Conformance Class: B,C Netload Class: III Firmware: V 3.5.52 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 392380 Support coated cpus and buscontroller Support coated cpus and buscontroller Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(38), 1\42782_1.fw(12) Version 1.2.0.0: ID: 299210 New firmware: PI/PNO certification Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(26), 1\42782_1.fw(12) Version 1.1.1.0: ID: 267080 Profinet slave sends LLDP packets with management address 0.0.0.0 If a Profinet slave is given a fixed IP address by a Profinet Master, when the slave is restarted it still sends 5 LLDP packets with the management address 0.0.0.0. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(24), 1\42782_1.fw(12) Version 1.1.0.1: ID: 257465 Vendor ID changed Module identifies with B&R Vendor ID now Caution! This upgrade requires changed settings on the master using the latest GSD file. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(19), 1\42782_1.fw(12) Version 1.0.2.0: ID: 240740 X20 Interface PROFINET RT Slave, Configuration of netX cycle time X20 Interface PROFINET RT Slave, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(17), 1\42782_1.fw(12) Version 1.0.1.1: ID: 237570 Interface module PROFINET RT Device, new online help Interface module PROFINET RT Device, new online help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(17), 1\42782_1.fw(12) Version 1.0.1.0: ID: 235805 Interface module PROFINET RT Device, first version Interface module PROFINET RT Device, first version Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(17), 1\42782_1.fw(12) Version 1.0.0.0: ID: 228535 Support X20IF10E3-1 Support X20IF10E3-1, first version Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(16), 1\42782_1.fw(12) |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 1.5.0.0 | * | 12/19/2018 | 1 MB | EXE | AS4_HW_X20IF10E3-1.exe | |
| 描述 |
V4.0 HW Upgrade (X20IF10E3-1) Revision information X20IF10E3-1 Version 1.5.0.0: ID: 520785 / Support ID: 400210751, 400219398, 400272382 Data is not received in the IO mapping when only inputs are configured in the device configuration of the PROFINET slave. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(46), 1\42782_1.fw(13) Version 1.4.0.0: ID: 522330 New FW Expansion Profisafe Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(45), 1\42782_1.fw(13) Version 1.3.8.0: ID: 483010 Module documentationrevised Data sheet V1.32 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 499920/ Support ID: 400198985 HWX adjusted delete ConfigUID Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.7.0: ID: 474420 X20IF10E3-1 can be plugged into an X20SL8110 or X20cSL8110 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.6.0: ID: 469030 / Support ID: 400179681 netX configuration module name can be defined for X20IF10E3-1 inAS 4 at SGCCPU Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(41),1\42782_1.fw(12) Version 1.3.5.0: ID: 462355 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.4.0: ID: 465260 X20IF10E3-1 provides an incorrect Serialnumber or no ModulOK Channel descriptionchanged: No Configuration description changed: No Firmware changed:No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.2.0: ID: 432450 / Support ID: 400167288 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(42), 1\42782_1.fw(12) Version 1.3.1.0: ID: 427515 / Support ID: 400152176 Internal error 6999 when creating a project Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(38), 1\42782_1.fw(12) Version 1.3.0.3: ID: 382305 Zertifizierung Certification of the Interface card, according Profinet Standard V 2.31. Conformance Class: B,C Netload Class: III Firmware: V 3.5.52 Channel description changed: No Configuration description changed: No Firmwarechanged: Yes ID: 392380 Support coated cpus and buscontroller Support coated cpus and buscontroller Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(38), 1\42782_1.fw(12) Version 1.2.0.0: ID:299210 New firmware: PI/PNO certification Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(26), 1\42782_1.fw(12) Version 1.1.1.0: ID: 267080 Profinet slave sends LLDP packets with management address 0.0.0.0 If a Profinet slave is given a fixed IP address by a Profinet Master, when the slave is restarted it still sends 5 LLDP packets with the management address 0.0.0.0. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(24), 1\42782_1.fw(12) Version 1.1.0.1: ID: 257465 Vendor ID changed Module identifies with B&R Vendor ID now Caution! This upgrade requires changed settings on the master using the latest GSD file. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(19), 1\42782_1.fw(12) Version 1.0.2.0: ID: 240740 X20 Interface PROFINET RT Slave, Configuration of netX cycle time X20 Interface PROFINET RT Slave, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(17), 1\42782_1.fw(12) Version 1.0.1.1: ID: 237570 Interface module PROFINET RT Device, new online help Interface module PROFINET RT Device, new online help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(17), 1\42782_1.fw(12) Version 1.0.1.0: ID: 235805 Interface module PROFINET RT Device, first version Interface module PROFINET RT Device, first version Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(17), 1\42782_1.fw(12) Version 1.0.0.0: ID: 228535 Support X20IF10E3-1 Support X20IF10E3-1, first version Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(16), 1\42782_1.fw(12) |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 1.3.8.0 | * | 10/03/2016 | 1 MB | EXE | AS4_HW_X20IF10E3-1.exe | |
| 描述 |
V4.0 HW Upgrade (X20IF10E3-1) Revision information X20IF10E3-1 Version 1.3.8.0: ID: 483010 Module documentation revised Data sheet V1.32 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 499920 / Support ID: 400198985 HWX adjusted delete ConfigUID Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.7.0: ID: 474420 X20IF10E3-1 can be plugged into an X20SL8110 or X20cSL8110 Channel description changed: No Configuration description changed:Yes Firmware changed: No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.6.0: ID: 469030 / Support ID: 400179681 netX configuration module name can be defined for X20IF10E3-1 in AS 4 at SGC CPU Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.5.0: ID: 462355 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.4.0: ID: 465260 X20IF10E3-1 provides anincorrect Serialnumber or no ModulOK Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12) Version 1.3.2.0: ID: 432450 / Support ID: 400167288 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(42), 1\42782_1.fw(12) Version 1.3.1.0: ID: 427515 / Support ID: 400152176 Internal error 6999 when creating a project Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(38), 1\42782_1.fw(12) Version 1.3.0.3: ID: 382305 Zertifizierung Certification of the Interface card, according Profinet Standard V 2.31. Conformance Class: B,C Netload Class: III Firmware: V 3.5.52 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 392380 Support coated cpus and buscontroller Support coated cpus and buscontroller Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(38), 1\42782_1.fw(12) Version 1.2.0.0: ID: 299210 Newfirmware: PI/PNO certification Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(26), 1\42782_1.fw(12) Version 1.1.1.0: ID: 267080 Profinet slave sends LLDP packets with management address 0.0.0.0 If aProfinet slave is given a fixed IP address by a Profinet Master, when the slave is restarted it still sends 5 LLDP packets with the management address 0.0.0.0. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(24), 1\42782_1.fw(12) Version 1.1.0.1: ID: 257465 Vendor ID changed Module identifies with B&R Vendor ID now Caution! This upgrade requires changed settings on the master using the latest GSD file. Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\42782a1.fw(19), 1\42782_1.fw(12) Version1.0.2.0: ID: 240740 X20 Interface PROFINET RT Slave, Configuration of netX cycle time X20 Interface PROFINET RT Slave, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42782a1.fw(17),1\42782_1.fw(12) Version 1.0.1.1: ID: 237570 Interface module PROFINET RT Device, new online help Interface module PROFINET RT Device, new online help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42782a1.fw(17), 1\42782_1.fw(12) Version 1.0.1.0: ID: 235805 Interface module PROFINET RT Device, first version Interface module PROFINET RT Device, first version Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42782a1.fw(17), 1\42782_1.fw(12) Version 1.0.0.0: ID: 228535 Support X20IF10E3-1 Support X20IF10E3-1, first version Channel descriptionchanged: No Configuration description changed: No Firmware changed:No Firmware: 1\42782a1.fw(16), 1\42782_1.fw(12) |
|||||