DWL@DWL10000294815
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.2.2.0 | * | 06/30/2014 | 751 KB | EXE | AS3.0_HW_X20IF10D3-1.exe | |
| 描述 |
V3.0 HW Upgrade (X20IF10D3-1) Revision information X20IF10D3-1 Version 1.2.2.0: ID: 338155 Image in the SystemDesigner got conformed. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 381130 / Support ID: 400129535 Behaviour for unicast-telegrams changed (TTL) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(21), 1\42780_1.fw(12) Version 1.2.1.0: ID: 296840 New firmware: ODVA certification (fixed version) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(19), 1\42780_1.fw(12) Version 1.2.0.0: ID: 283620 New firmware: ODVA certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(19), 1\42780_1.fw(12) Version 1.1.1.0: ID: 255005 / Support ID: 400059600 Ethernet IP communication doesn't work via explicit messaging Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42780a1.fw(16), 1\42780_1.fw(12) Version 1.0.1.0: ID: 239195 Interface module EtherNet/IP adapter, first version Interface module EtherNet/IP adapter, first version Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(13), 1\42780_1.fw(12) |
|||||