DWL@DWL10000301403
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.2.3.0 | * | 02/19/2016 | 1 MB | EXE | AS3.0_HW_X20IF1043-1.exe | |
| 描述 |
V3.0 HW Upgrade (X20IF1043-1) Revision information X20IF1043-1 Version 1.2.3.0: ID: 466660 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466665 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42763a1.fw(22), 1\42763_1.fw(12) Version 1.2.2.0: ID: 344140 hwx-File Correction Loading object in Hardware difference doesn't work, if Modul (X20IF1043-1) is placed in the Target Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 431370 Internal error 6999 when creating a project Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42763a1.fw(22), 1\42763_1.fw(12) Version 1.2.1.1: ID: 382895 Dynamic configuration The name of the generated netX module canbe freely assigned in order to enable a dynamic configuration of netX modulesin AR. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42763a1.fw(22), 1\42763_1.fw(12) Version 1.2.0.0: ID: 325505 Dynamic node number for CANopen slaves Possibility to set the node number dynamically for theX201043-1 CANopen slave by a library FUB. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42763a1.fw(20), 1\42763_1.fw(12) Version 1.1.0.1: ID: 257350 Vendor ID changed Module identifies with B&R Vendor ID now Caution! This upgrade might require changed settings on the master using the latest EDS file. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42763a1.fw(20), 1\42763_1.fw(12) Version 1.0.2.0: ID: 240710 X20 Interface CANopen Slave, Configuration of netX cycle time X20 Interface CANopen Slave, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed:No Firmware: 1\42763a1.fw(18), 1\42763b1.fw(10), 1\42763_1.fw(12) Version 1.0.1.0: ID: 235830 Interface module CANopen slave, first version Interface module CANopen slave, first version Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42763a1.fw(18), 1\42763b1.fw(10), 1\42763_1.fw(12) |
|||||