描述
The B&R drive solution provides flexible, high-performance tools for controlling drives. These solutions are configured, put into service and diagnosed using Automation Studio.
A variety of drive components and functions are available.
The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the machine application.
- The concept behind the B&R drive solution
- Wiring and diagnostics
- Guidance in Automation Help
- Testing environments and commissioning
- Control concepts and autotuning
- Preparing of information for support requests
- Navigating Automation Help
- mapp Technology - Motion control: Basic functions
- Programming motion sequences
- PLCopen state diagram

提供的文档
TM400 – 运动控制介绍
TM415 – mapp Axis简介
先决条件
模块号
SEM415.2
立即注册 有关定价信息,请联系您的销售代表
活动地点
B&R Ratingen
Oberhausener Straße 33
40472 Ratingen
德国
组织者
B&R HQ: Friedberg
Grüner Weg
61169 Friedberg
德国
电话:
+49 / 6031 68558 - 0
其它信息
从: 07/07/2026
开始: 09:00
至: 07/08/2026
结束: 16:30
预订状态:
持续时间:
2 天
语言: 德语