SPS IPC Drives 2014

B&R presents mapp technology and the new ACOPOS P3 servo drive

B&R will be presenting two groundbreaking innovations at this year's SPS IPC Drives trade fair (Hall 7 / Booth 206), from November 25th to the 27th in Nuremberg. With mapp technology, the automation specialist is heralding a revolution in the development of automation software. The new ACOPOS P3 – the fastest servo drive with integrated safety functions on the market – is just as pioneering.

Develop software 67% faster with mapp

mapp technology simplifies the development of new programs through the use of modular software blocks, freeing developers from having to program basic functions so they can instead concentrate on their main task: implementing the machine or system process itself in application software. In addition to reducing the development time for new machines and systems by an average of 67%, mapp technology also results in savings for service and maintenance.

High performance with a compact design

The ACOPOS P3 represents a similarly impressive progression in automation technology. This 3-axis servo drive allows space savings of up to 69% in the control cabinet. In spite of its compact design, however, it also features a sampling time of 50 µs for the entire controller cascade, making it the fastest servo drive with safety functions on the market.

Other trade fair highlights will include the Automation PC 2100 – a fully equipped industrial PC with an ultracompact form factor – and a business intelligence solution for B&R's APROL process control system.



请选择国家和语言

B&R Logo