Malzeme numarası Açıklama
8FZAC0.00.A000-1 SuperTrak electrical connection control cabinet to curved segment 1.2 m Includes: - Quantity 2: Motor network cable - Quantity 1: 1 m motor network cable - Quantity 1: 1.2 m flexible conduit - Quantity 1: Digital power cable - Quantity 1: Frame ground cable - Quantity 1: Dual inline coupling bracket - Quantity 6: Ferrites - All necessary connections
8FZAC0.00.A100-1 SuperTrak electrical connection control cabinet to curved segment 6.5 m Includes: - Quantity 2: Motor network cables - Quantity 1: 1 m motor network cable - Quantity 1: 6.5 m flexible conduit - Quantity 1: Digital power cable - Quantity 1: Frame ground cable - Quantity 1: Dual inline coupling bracket - Quantity 6: Ferrites - All necessary connections
8FZAC0.00.A200-1 SuperTrak Control panel to curved segment interconnect 2 m
8FZAM1.00.A000-1 SuperTrak electrical connection straight segment to straight segment, wedge adjust, flat wear strip Includes - Quantity 1: Hinged plate with wedge adjustment and magnetic shunt - Quantity 1: 1000 mm wear strip - Quantity 1: Straight-to-straight electrical connection

Lütfen ülke ve dil seçin

B&R Logo