Malzeme numarası Açıklama
X67DI1371 X67 digital input module, 8 inputs, 24 VDC, sink, input filter 1 ms
X67DI1371.L08 X67 digital input module, 16 inputs, 24 VDC, sink, input filter 1 ms, M8 connectors, high-density module
X67DI1371.L12 X67 digital input module, 16 inputs, 24 VDC, sink, input filter 1 ms, M12 connectors, high-density module
X67DI1372 X67 digital input module, 8 inputs, 24 VDC, source, input filter 1 ms
X67DM1321 X67 digital mixed module, 8 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz
X67DM1321.L08 X67 digital mixed module, 16 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M8 connectors, high-density module
X67DM1321.L12 X67 digital mixed module, 16 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M12 connectors, high-density module
X67DM1321.L12-1 X67 digital mixed module, 16 channels configurable as inputs or outputs, 24 VDC, 0.5 A, pinning variant, configurable input filter, 2 event counters 50 kHz, M12 connectors, high-density module
X67DM9321 X67 digital mixed module, 8 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, X2X Link address switch
X67DM9321.L12 X67 digital mixed module, 16 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M12 connectors, X2X Link address switch, high-density module
X67DM9331.L12 X67 digital mixed module, 8 channels configurable as inputs or outputs, 24 VDC, 2 A, configurable input filter, single-channel sensor/actuator supply monitoring, M12 connectors, X2X Link address switch, high-density module
X67UM1352 X67 universal mixed module, 1 input for evaluating full-bridge strain gauge, 24-bit, 4 digital inputs 24 VDC, sink, 1 digital output, 0.5 A, source, 1 digital output, 1 A, source

Lütfen ülke ve dil seçin

B&R Logo