Malzeme numarası Açıklama
X20cAT2311 X20 temperature input module, coated, 2 resistance measurement inputs, Pt100, resolution 0.001°C, 4-wire connections
X20cAT4222 X20 temperature input module, coated, 4 resistance measurement inputs, Pt100, Pt1000, resolution 0.1°C, 3-wire connections
X20cAT6402 X20 temperature input module, coated, 6 thermocouple inputs, type J, K, N, S, B, R, resolution 0.1/0.01°C

Lütfen ülke ve dil seçin

B&R Logo