• Minimum space requirement in the control cabinet due to a thin design
  • Robust and reliable thanks to dynamic boost with a strong output characteristic curve for starting heavy loads
  • Optical and preventive function monitoring with three-color LED and dry switching contact
  • Easy handling due to push-in connections, label fields, wire stripping mark and tamper-resistant setup
  • Can be connected in parallel for increased power and redundancy
  • Temperature range: -25°C to +70°C
  • Worldwide use thanks to AC and DC wide-range input
  • International certification package
Malzeme numarası Açıklama
0PS1050.3 24 VDC power supply unit, 1-phase, 5 A, input 100 to 240 VAC, wide range, thin design, top-hat rail installation
0PS1100.3 24 VDC power supply unit, 1-phase, 10 A, input 100 to 240 VAC, wide range, thin design, top-hat rail installation
0PS1101.3 48 VDC power supply unit, 1-phase, 10 A, input 100 to 240 VAC, wide range, thin design, top-hat rail installation
0PS1200.3 24 VDC power supply unit, 1-phase, 20 A, input 100 to 240 VAC, wide range, thin design, top-hat rail installation

Lütfen ülke ve dil seçin

B&R Logo