Malzeme numarası Açıklama
0AC200.91 Lithium batteries 4 pieces, 3 V / 950 mAh cylindrical battery We hereby declare that the lithium cells contained in this shipment qualify as "partly regulated". Handle with care. If the package is damaged, inspect cells, repack intact cells and protect cells against short circuits. For emergency information, call RENATA SA at +41 61 319 28 27
0AC201.91 Lithium batteries 4 pcs., 3 V / 950 mAh button cell
4A0006.00-000 Lithium battery, 3 V / 950 mAh, button cell

Lütfen ülke ve dil seçin

B&R Logo