5AC801.RDYR-00

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Malzeme numarası:
5AC801.RDYR-00
Açıklama:

Since the 5AC801.RDYR-00 ready relay switches the relay contacts as soon as the B&R Automation PC 810 has booted and is supplied internally with all voltages, it is possible to connect additional devices to the relay that will also be switched on.

The 5AC801.RDYR-00 ready relay can only be installed in an AP Link slot.

Zorunlu aksesuarlar
Terminal blocks
0TB704.9 Accessory terminal block, 4-pin, screw clamp terminal block 2.5 mm²
0TB704.91 Accessory terminal block, 4-pin, push-in terminal block 2.5 mm²
Dökümantasyon Sürüm (Tarih) İndirme
Automation PC 810 User's Manual PDF / 27 MB
Automation PC 810 with GM45 CPU board User's Manual PDF / 31 MB
E-CAD (Elektro veya EPLAN şablonları) Sürüm (Tarih) İndirme
APC EPLAN P8 from V2.4 EXE / 99 MB

Lütfen ülke ve dil seçin

B&R Logo