Operator terminal for high-end applications
Power Panel for demanding web-based HMI applications B&R has added the powerful T80 operator terminal to its Power Panel T-Series. A high-performance Intel Atom processor enables versatile, dynamic web-based [...] operating system is also protected against tampering. The T80 rounds off the upper end of B&R's operator terminal portfolio . Together with the T50 and T30, B&R offers a comprehensive selection that is scalable [...] can easily be saved on a USB flash drive and copied to other Power Panel T80 devices. Protected operating system The Power Panel T80 operating system is completely protected against unwanted changes made