The eye of the machine
Sensor and Smart Camera. Since the hardware is fully integrated in the automation system, the cameras can be synchronized to machine functions with microsecond precision. Smart Sensor is designed to implement [...] switch to the more powerful Smart Camera. The existing application software, parameters and models can continue to be used. Whichever camera type is selected, installation could hardly be easier: Simply [...] all the settings it needs from the controller. Optimum image quality Smart Sensor and Smart Camera can each be equipped with one of three image sensors, ranging from 1.3 to 5 megapixels. All three sensors