X20 digital output module, 6 relays, normally open contacts, 115 VAC / 0.5 A, 30 VDC / 1 A
X20 temperature input module, 4 resistance measurement inputs, Pt100, Pt1000, resolution 0.1°C, 3-wire connections
X20 digital output module, 8 outputs, 24 VDC, 0.5 A, source, 1-wire connections
X20 bus controller, 1 POWERLINK interface, integrated 2-port hub, supports expansion with X20 interface modules, 2x RJ45, order bus base, power supply module and terminal block separately!
acquisition Centralized acquisition of operating and process data from machines and equipment using B&R's APROL process control system is now much easier. The new APROL PDA solution has a PDA browser, PDA
source approach – a crucial requirement for Industry 4.0 automation. Event partners Kalycito, Altera, B&R and the Ethernet POWERLINK Standardization Group presented on topics ranging from the basics of POWERLINK
Easily and securely manage users and roles in OPC UA The new user role system in the B&R Automation Studio software development environment simplifies management of OPC UA access rights. This feature prevents
Compact servo motors allow precise positioning B&R is expanding its servo motor portfolio with the addition of the 8WS compact motor series. This makes it possible to implement servo applications that
B&R provides easy, flexible overview of historical data It's now easy to display historical process variable data in a machine's HMI application. Machine operators can constantly monitor and optimize their
X67 M12 threaded caps, 50 pcs.
Lütfen ülke ve dil seçin