DWL@DWL10000065958
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.1.6.0 | * | 11/11/2013 | 484 KB | EXE | AS3.0_HW_X20IF1030.exe | |
| Açıklama |
V3.0 HW Upgrade (X20IF1030) Revision information X20IF1030 Version 1.1.6.0: ID: 350925 / Support ID: 400109677 Connection possibilities in hardware designer revised. Module can be projected with SGX cpu in hardware designer of Automation Studio 4. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 354870 Internal optimisation for usage on an ATOM CPU (X20CPx58x) The receive idle time (RIT) for frame end identification can be increased correctly to 5 to 12 characters. - AR: F4.06 or higher necessary Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7976_0.pci(2), 1\7976_1.pci(6), 1\7976_2.pci(2), 1\7976_3.pci(5) Version 1.1.5.3: ID: 350925 / Support ID: 400109677 Connection possibilities in hardware designer revised. Module can be projected with SGX cpu in hardware designer of Automation Studio 4. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7976_0.pci(2), 1\7976_1.pci(5), 1\7976_2.pci(2), 1\7976_3.pci(4) Version 1.1.5.2: ID: 295460 Compatibility to ATOM CPU Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7976_0.pci(2), 1\7976_1.pci(5), 1\7976_2.pci(2), 1\7976_3.pci(4) Version 1.1.4.0: ID: 247765 Error correction in the FPGA UART implementation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7976_0.pci(2), 1\7976_1.pci(2), 1\7976_2.pci(2), 1\7976_3.pci(1) Version 1.1.2.0: ID: 191305 Enhancement internal function reboot behaviour after FW update Enhancement internal function reboot behaviour after FW update Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7976_0.pci(2), 1\7976_1.pci(2), 1\7976_2.pci(1) Version 1.1.1.0: ID: 183680 New diagnostic data points New diagnostic data points : Serial number, Module ID, Hardware variant, Firmware version Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7976_0.pci(2), 1\7976_1.pci(2) Version 1.1.0.0: ID: 175505 Module supported on SGC targets Module supported on SGC targets, new HW variant 1 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7976_0.pci(2), 1\7976_1.pci(2) |
|||||