DWL@DWL10000061670
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 2.0.0.7 | * | 11/12/2013 | 442 KB | EXE | AS3.0_HW_5PC720.1505-02.exe | |
| Açıklama |
V3.0 HW Upgrade (5PC720.1505-02) Revision information 5PC720.1505-02 Version 2.0.0.7: ID: 356395 Automation Studio 4.0 SRAM module 5AC600.SRAM-00 can be used. The hardware description file has been extended so that the SRAM module 5AC600.SRAM-00 can be configured. Note:To use the SRAM module at least the hardware revision K0 of the PPC720.1505-02 is required, see the User Manual. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.0.4: ID: 341840 Ethernet I/O Mapping added When Modbus is activated, the corresponding data points are available in Automation Studio V4.x. Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 2.0.0.2: ID: 267660 Support for USB keyboards USB keyboards can be projected. Channel description changed: No Configuration description changed: Yes Firmware changed: No |
|||||