DWL@DWL10000060369
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.0.3.0 | * | 01/31/2013 | 475 KB | EXE | AS3.0_HW_5MP050.0653-01.exe | |
| Açıklama |
V3.0 HW Upgrade (5MP050.0653-01) Revision information 5MP050.0653-01 Version 1.0.3.0: ID: 327200 / Support ID: 400102913 Expanded key level for LEDs and adjusting key position for AS4.x - It is now possible, instead of one key level to configure up to six key level for the LEDs. - The position of keys for the key mapping in AS4.x was adjusted. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.2.0: ID: 174745 solved problem implementation of "virtual interface" entries in HWC- Files. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.1.0: ID: 164890 solved problem Correction of LED- and Keyposition. The left upper position is a push button and not a key switch. Visuconnection only master. Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||