DWL@DWL10000080476
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.0.1.0 | * | 11/04/2008 | 456 KB | EXE | AS3.0_HW_3EX282.6.exe | |
| Açıklama |
V3.0 HW Upgrade (3EX282.6) Revision information 3EX282.6: Version 1.0.1.0: ID#190965: New Firmware V33 For the 3EX282.6, faulty configurations of IO data points were not detectedand could cause undefined states for these data points. This problem can onlyoccur if the data points are configured by the application. If the configuration is made using the hardware tree in Automation Studio, then this problem cannot occur. |
|||||