industrialPhysics - B&R edition

DWL@DWL10000603628

Sürüm Dil
İşletim sistemi
Tarih
Boyut
Tip İndirme
2.4.4 * 10/01/2021 797 MB EXE Setup_industrialPhysics_64Bit_2.4.12706.master_608a88cb4.exe
Açıklama industrialPhysics - B&R edition

industrialPhysics is a physics-based 3D plant simulation software tool with real-time capability.
The fast TCP connection between any AR (Automation Runtime) target and industrialPhysics expands Automation Studio's simulation options to include real software-in-the-loop (SIL) and hardware-in-the-loop (HIL) functionality for virtual commissioning.
Testing software and validating mechanical designs at an early stage helps to reduce costs for prototypes and avoid mechanical design errors.

Revision history:
V2.4.4 (2.4.12706)
- Redesign of the OPC UA communication
* stability improvements
* WebUI port is generated randomly
- Redesign of the PVI communication
* WebUI port is generated randomly
- Redesign of the TCP/IP communication
* Bugfix for AutomationStudio 4.10

V2.4.3 (2.4.12436)
- Redesign of the PVI communication
* STRUCT-Arrays are now supported
* STRUCTs in multiple depths are supported
* Authentification with username and password is now supprted
- Redesign of the OPC UA communication
* STRUCT-Arrays are now supported
* STRUCTs in multiple depths are supported
- Bugfix: friction on conyevor

V2.4.2 (2.4.12084)
- Redesign of the PVI communication
- Redesign of the WebUI for PVI and OPC UA
- Added the OPC UA communication
- Integration of SW based runtime license

V2.4.1 (2.4.11457)
- Redesign of the TCP Communication
* Removed the AS default includes to insure compatiblity with older AS C/C++ libraries.
- Added the PVI communication
- Update of the End-of-Line B&R demo
- Added the WebUI
- Redesign of shadow display

V2.4.0 (2.4.10491)
- Redesign of the TCP Communication
* switch between Server and Client possible
* possibility of several different ComTCPs in one AS project
* new communication variable "SimActive"
* generation path of each ComTCP is being saved
- stability bugfix
- update of the Knowledge Center (2 new B&R demos)

V2.3.0 (2.3.9558)
- Redesign of the TCP Communication
- TechnologyGuard licensing
- minor bugfixes
- update of the Knowledge Center (B&R demos)
Loading
Listeye geri dön

Lütfen ülke ve dil seçin

B&R Logo