DWL@DWL10000112976
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 2.0 | * | WES7, Windows10 | 03/26/2021 | 370 KB | ZIP | ADI_SNMP_Agent_V2_0.zip |
| Açıklama |
ADI SNMP Agent (WES7, Win10) ---------------------------------------------------------------- GENERAL ---------------------------------------------------------------- This software provides functions from the B&R Automation Device Interface (ADI) for the Windows SNMP service. This enables you to use SNMP to read data such as temperatures and device information from a B&R PC. Supported B&R devices: - Automation Panel 800 - Automation Panel 900 - Automation Panel 9x3 - Automation Panel 9xD - Automation Panel 1000 - Automation Panel 5000 - Automation PC 510 - Automation PC 511 - Automation PC 620 - Automation PC 810 - Automation PC 820 - Automation PC 910 - Automation PC 2100 - Automation PC 2200 - Automation PC 3100 - Panel PC 700 - Panel PC 800 - Panel PC 900 - Panel PC 2100 - Panel PC 2200 - Panel PC 3100 - Power Panel 500 Supported B&R operating systems: - Windows 10 IoT Enterprise 2016 LTSB - Windows 10 IoT Enterprise 2015 LTSB - Windows Embedded 8.1 Industry Pro - Windows 7 SP1 - Windows Embedded Standard 7 SP1 ---------------------------------------------------------------- REQUIREMENTS ---------------------------------------------------------------- The current ADI driver for the B&R device and the Windows SNMP service must be installed. The respective ADI driver can be downloaded from the B&R website at www.br-automation.com. For installation, follow the instructions in the ADI driver setup. Installing the SNMP service: - Open "Programs and Features" in the Control Panel. - Click on "Turn Windows features on or off". - Enable "Simple Network Management Protocol (SNMP)". - Click OK. ---------------------------------------------------------------- CONTENTS ---------------------------------------------------------------- - Setup with B&R ADI SNMP Agent DLL. - B&R ADI MIB file (BR-ADI-MIB.mib). - MIB file with global B&R definitions (BR-TOP-MIB.mib). ---------------------------------------------------------------- Version 2.0 / 2018-02-05 / PAM ---------------------------------------------------------------- Changes - Added support for APC2200/PPC2200. (B&R Universal ADI driver V1.3 necessary) |
|||||