DWL@DWL10000553543
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 2.2.0.0 | * | 02/03/2025 | 571 KB | EXE | AS4_HW_5PC900.TS17-04.exe | |
| Açıklama |
V4.3 HW Upgrade (5PC900.TS17-04) Revision information 5PC900.TS17-04 Version 2.2.0.0: ID: AQAJ-8597 Support for 5AC901.ICAN-01 Support for 5AC901.ICAN-01 starting with: - AS 4.12.7 and AR L4.93 - AS 6.1.1 and AR 6.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.1.0.0: ID: 666960 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC910 + TS17 CPU, mixed operation of the current and older HWX upgrades is not recommended: APC910 system unit: V2.1.0.0 5PC900.TS17-xx: V2.1.0.0 5AC901.LSD3-00: V2.0.0.0 5AC901.LSD4-00: V2.0.0.0 Automation Panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Automation Panel SDLx Receiver: V2.0.0.0 Channeldescription changed: No Configuration description changed: Yes Firmware changed: No ID: 666980 EPLAN Daten implemented Channeldescription changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.2.0: ID: 603904 Enhancementsfor APROL Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 644425 Soft reset support for hypervisor target systems. From version AR 4.71 an independentreboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 644435 5LS182.8 can now be operated in slot 2 of a 5Slot APC910 with the B&RHypervisor. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.1.0: ID: 635080 Enhancements for AS V4.7 Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.0.0: ID: 566580 Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 541675 Support for the Automation Runtime Embedded (ARemb) The Intel Skylake CPUs are generally supported from Automation Studio 4.3.3and Automation RuntimeEmbedded A4.34. For the support the usage of the latest version of the hardware upgrade of the system unit 5PC910.SX0x-00 is mandatory. Channel description changed: No Configuration description changed: Yes Firmwarechanged: No Version 1.0.0.0: ID: 531025 Support for the Automation Runtime Windows (ARwin) The Intel Skylake CPUs are generally supported from Automation Studio 4.3.3and Automation Runtime 4.33. For the support the usage of the latest version of the hardware upgrade of the system unit 5PC910.SX0x-00 is mandatory. Note: The support for the Automation Runtime Embedded (ARemb) will follow later. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 2.1.1.0 | * | 12/21/2020 | 251 KB | EXE | AS4_HW_5PC900.TS17-04.exe | |
| Açıklama |
V4.3 HW Upgrade (5PC900.TS17-04) Revision information 5PC900.TS17-04.TS17-01 Version 2.1.1.0: ID: 711335 Preparation for hyperthreading expansions in the B&R Hypervisor from AS 4.10. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.1.0.0: ID: 666960 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are usedfor all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC910 + TS17 CPU, mixed operation of the current and older HWX upgrades is not recommended: APC910 system unit: V2.1.0.0 5PC900.TS17-xx: V2.1.0.0 5AC901.LSD3-00: V2.0.0.0 5AC901.LSD4-00: V2.0.0.0 Automation Panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Automation Panel SDLx Receiver: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 666980 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.2.0: ID: 603904 Enhancements for APROL Channel description changed:Yes Configuration description changed: Yes Firmware changed: No ID: 644425 Soft reset support for hypervisor target systems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 644435 5LS182.8 can now be operated in slot 2 of a 5Slot APC910 with the B&RHypervisor. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.0.0: ID: 566580 Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 541675 Support for the Automation Runtime Embedded (ARemb) The Intel Skylake CPUs are generally supported from Automation Studio 4.3.3and Automation Runtime Embedded A4.34. For the support the usage of the latest version of the hardware upgrade of the system unit 5PC910.SX0x-00 is mandatory. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.0: ID: 531155 Supportfor the Automation Runtime Windows (ARwin) The Intel Skylake CPUs are generally supported from Automation Studio 4.3.3and Automation Runtime 4.33. For the support the usage of the latest version of the hardware upgrade of the system unit 5PC910.SX0x-00 is mandatory. Note: The support for the Automation Runtime Embedded (ARemb) will follow later. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 2.1.0.0 | * | 04/08/2020 | 251 KB | EXE | AS4_HW_5PC900.TS17-04.exe | |
| Açıklama |
V4.3 HW Upgrade (5PC900.TS17-04) Revision information 5PC900.TS17-00 Version 2.1.0.0: ID: 666960 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for allcomponents (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC910 + TS17 CPU,mixed operation of the current and older HWX upgrades is not recommended: APC910 system unit: V2.1.0.0 5PC900.TS17-xx: V2.1.0.0 5AC901.LSD3-00: V2.0.0.0 5AC901.LSD4-00: V2.0.0.0 Automation Panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Automation Panel SDLx Receiver: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 666980 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.2.0: ID: 603904 Enhancements for APROL Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 644425 Soft reset support for hypervisor target systems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmwarechanged: No ID: 644435 5LS182.8 can now be operated in slot 2 of a 5Slot APC910 with the B&RHypervisor. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.1.0: ID: 635080 Enhancements for AS V4.7 Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.0.0: ID: 566580 Preperationto support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 541675 Support for the Automation Runtime Embedded (ARemb) The Intel Skylake CPUs are generally supported from Automation Studio 4.3.3and Automation Runtime Embedded A4.34. For the support the usage of thelatest version of the hardware upgrade of thesystem unit 5PC910.SX0x-00 is mandatory. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.0: ID: 531025 Support for the Automation Runtime Windows (ARwin) The Intel Skylake CPUs are generally supported from Automation Studio 4.3.3and AutomationRuntime 4.33. For the support the usage of the latest version of the hardware upgrade of the system unit 5PC910.SX0x-00 is mandatory. Note: The support for the Automation Runtime Embedded (ARemb) will follow later. Channeldescription changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 2.0.2.0 | * | 05/27/2019 | 208 KB | EXE | AS4_HW_5PC900.TS17-04.exe | |
| Açıklama |
V4.3 HW Upgrade (5PC900.TS17-04) Revision information 5PC900.TS17-00 Version 2.0.2.0: ID: 603904 Enhancements for APROL Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 644425 Soft reset support for hypervisor target systems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 644435 5LS182.8 can now be operated in slot 2 of a 5Slot APC910 with the B&RHypervisor. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.1.0: ID: 635080 Enhancements for AS V4.7 Channel description changed: No Configurationdescription changed: Yes Firmware changed: No Version 2.0.0.0: ID: 566580 Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 541675 Support for the Automation Runtime Embedded (ARemb) The Intel Skylake CPUs are generally supported from Automation Studio 4.3.3and Automation Runtime Embedded A4.34. For the support the usage of the latest version of the hardware upgrade of the system unit 5PC910.SX0x-00 is mandatory. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.0: ID: 531025 Support for the Automation RuntimeWindows (ARwin) The Intel Skylake CPUs are generally supported from Automation Studio 4.3.3and Automation Runtime 4.33. For the support the usage of the latest version of the hardware upgrade of the system unit 5PC910.SX0x-00 is mandatory. Note: The support for the Automation Runtime Embedded (ARemb) will follow later. Channel description changed: Yes Configurationdescription changed: Yes Firmware changed: No |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 2.0.1.0 | * | 03/12/2019 | 622 KB | EXE | AS4_HW_5PC900.TS17-04.exe | |
| Açıklama |
V4.3 HW Upgrade (5PC900.TS17-04) Revision information 5PC900.TS17-00 Version 2.0.1.0: ID: 635080 Enhancements for AS V4.7 Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.0.0: ID: 566580 Preperation to support the B&R Hypervisor The B&R Hypervisor is supported withAutomation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 541675 Support for the Automation Runtime Embedded (ARemb) The Intel Skylake CPUs are generally supported from Automation Studio 4.3.3and Automation Runtime Embedded A4.34. For the support the usage of the latest version of the hardware upgrade of the system unit 5PC910.SX0x-00 is mandatory. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.0: ID: 531025 Support for the Automation Runtime Windows (ARwin) The Intel Skylake CPUs are generally supported from Automation Studio 4.3.3and Automation Runtime 4.33. For the support the usage of the latest version of thehardware upgrade of thesystem unit 5PC910.SX0x-00 is mandatory. Note: Thesupport for the Automation Runtime Embedded (ARemb) will follow later. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 2.0.0.0 | * | 10/17/2018 | 622 KB | EXE | AS4_HW_5PC900.TS17-04.exe | |
| Açıklama |
V4.3 HW Upgrade (5PC900.TS17-04) Revision information 5PC900.TS17-04 Version 2.0.0.0: ID: 607015 Preperation to support the B&RHypervisor - Starting with Automation Studio V4.4.x and Automation Runtime C4.44 or A4.51. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 607020 License information added Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.1.0.0: ID: 596705 Support for the Automation Runtime The Intel SkylakeCPU 5PC900.TS17-04 is supported from Automation Studio 4.3.3 and Automation Runtime G4.34. For the support the usage of the latest version of the hardware upgrade of the system unit 5PC910.SX0x-00 is mandatory. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.1.0.0 | * | 07/27/2018 | 643 KB | EXE | AS4_HW_5PC900.TS17-04.exe | |
| Açıklama |
V4.3 HW Upgrade (5PC900.TS17-04) Revision information 5PC900.TS17-04 Version 1.1.0.0: ID: 596705 Support for the Automation Runtime The Intel Skylake CPU 5PC900.TS17-04 is supported from Automation Studio 4.3.3 and Automation Runtime G4.34. For the support the usage of the latest version of the hardware upgrade of the system unit 5PC910.SX0x-00 is mandatory. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||