DWL@DWL10000515916
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.0.3.0 | * | 12/06/2017 | 443 KB | EXE | AS4_HW_5MP7140.070N-000.exe | |
| Açıklama |
V4.2 HW Upgrade (5MP7140.070N-000) Revision information 5MP7140.070N-000 Version 1.0.3.0: ID: 538500 First version Supportas VNC client from Automation Studio V4.3.3. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 539820 Adaption of hardware description file It is possibleto load the configuration from the PLC Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 547045 Correction of the hardware description file The menu entries "RFB Extension", "Share USB memory" and "Share user memory" are taken over correctly. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 547055 Adeption ofconfiguration In the configuration entry "Screen" the parameters "X Offset", "Y Offset" & "Delay" were removed, because they are not supported. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 567625 Support as VNC client for Automation Studio V4.2.10 added If the settings shall be loaded from the *.xmlfile, which is generated in the Automation Studio, the name has to be changedmanually to MP7140Config.xml. From AS4.2.11 on the MP7140Config.xml is generated automatically. Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||