V4.12 HW Upgrade (6PFT51.070G-10B)

DWL@DWL10000845762

Sürüm Dil
İşletim sistemi
Tarih
Boyut
Tip İndirme
1.1.0.0 * 02/05/2026 539 KB EXE AS4_HW_6PFT51.070G-10B.exe
Açıklama V4.12 HW Upgrade (6PFT51.070G-10B)

Revision information 6PFT51.070G-10B

Version 1.1.0.0:

ID: AQAJ-12074
Adjustments between PFT51 Image V1.8.0 and HWX upgrade V1.1.0.0:
- Implemented PFT51 support forAS 4.12.
- Bugfix: removed TFTP and FTP update.
- Bugfix: implemented USB and HTTP update.
- Configure NTP sync timeout acceleration, supported starting with PFT51 image V1.8.0.
- Configure Retrieve initial time from web server, supported starting with PTF51 image V1.8.0.
- Configure GPU hardware acceleration, supported starting with PFT51 image V1.8.0.
- The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.0:

ID: AQAJ-9163
Support of PowerPanel FT51 series starting with AS6.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Loading
Listeye geri dön

Lütfen ülke ve dil seçin

B&R Logo