DWL@DWL10000344438
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.11.0.0 | * | 07/23/2021 | 982 KB | EXE | AS4_HW_X20IF1086-2.exe | |
| Açıklama |
V4.0 HW Upgrade (X20IF1086-2) Revision information X20IF1086-2 Version 1.11.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.10.0.0: ID: 705075 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 715195 Support for automatic DNA configuration from AS 4.10.01 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 719430 Extended diagnostic for miminal latencyinput stations Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\46165_0.pci(36360), 1\46165a0.epl(142) Version 1.9.0.0: ID: 652275 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 652360 Errorcorrection: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(35848), 1\46165a0.epl(140) Version 1.8.0.0: ID: 636420 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(35336), 1\46165a0.epl(138) Version 1.7.0.0: ID: 603500 / Support ID: 400250890 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(34823),1\46165a0.epl(136) Version 1.6.0.0: ID: 539760 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(33543), 1\46165a0.epl(131) Version 1.5.0.0: ID: 503430 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No ID: 504210 Documentation updated Version 1.12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46165_0.pci(32775), 1\46165a0.epl(128) Version 1.3.0.0: ID: 443855 / Support ID: 400154848 IPpackets with multicast addresses not received by the POWERLINK interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(32775), 1\46165a0.epl(128) Version 1.2.0.0: ID: 417930 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 417935 / Support ID: 400135055 Support of Poll Response Chaining on iCN Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424030 / Support ID: 400138730 POWERLINK V2: "Controlled node" mode In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424105 / Support ID: 400150240 POWERLINK V2: "Controlled node" mode After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response. Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\46165_0.pci(32519), 1\46165a0.epl(127) Version 1.1.3.0: ID: 358960 POWERLINK MN mode: If "Multiplexing prescale" >= 9, then the input data of the multiplexedstations that were configured in the last "network cycle" were not transferred in certain configurations. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 359180 / Support ID: 400113446 POWERLINK V2 MN mode: Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU. This could maintain you to an error 32205 Timeout while writing par. via acyclic channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 360200 POWERLINK V1 MN mode Error correction: Cyclic input data and net time toggle between the last two received values when CNs drop out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 360255 / Support ID: - POWERLINK V1 MN mode: "Nettime SoC" is not increased. Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.1.2.0: ID: 332430 / Support ID: 400092134 POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances. The following configuration may cause asynchronous communication to fail: - POWERLINK V1 - "Activate Ethernet communication off" - POWERLINK CNs on the network that also support POWERLINK V2 This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 336695 POWERLINK V2 MN mode: It was possible that an undefined state occurred during booting that causedthe interface to fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 337455 / Support ID: 400108118 POWERLINK V2 CN mode It was possible that an undefined state occurred during booting that causedthe interface tofail. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(30725), 1\46165a0.epl(120) Version 1.1.1.1: ID: 314495 Bitmap changed Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46165_0.pci(29700), 1\46165a0.epl(116) Version 1.1.1.0: ID: 293205 / Support ID: 400089167 Corrected position of the Node Switches Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(29700), 1\46165a0.epl(116) Version 1.1.0.0: ID: 285965 POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 285980 Support of 'Multiple Asynchronous Send' Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 286015 POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(29699), 1\46165a0.epl(116) Version 1.0.0.0: ID: 246210 First version. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46165_0.pci(28674), 1\46165a0.epl(112) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.10.0.0 | * | 04/08/2021 | 979 KB | EXE | AS4_HW_X20IF1086-2.exe | |
| Açıklama |
V4.0 HW Upgrade (X20IF1086-2) Revision information X20IF1086-2-2 Version 1.10.0.0: ID: 705075 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 715195 Support for automatic DNA configuration from AS 4.10.01 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 719430 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\46165_0.pci(36360), 1\46165a0.epl(142) Version 1.9.0.0: ID: 652275 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmwarechanged: Yes ID: 652360 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(35848), 1\46165a0.epl(140) Version 1.8.0.0: ID: 636420 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's werenot longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(35336), 1\46165a0.epl(138) Version 1.7.0.0: ID: 603500 / Support ID: 400250890 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(34823), 1\46165a0.epl(136) Version1.6.0.0: ID: 539760 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(33543), 1\46165a0.epl(131) Version 1.5.0.0: ID: 503430 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No ID: 504210 Documentation updated Version 1.12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46165_0.pci(32775), 1\46165a0.epl(128) Version 1.3.0.0: ID: 443855 / Support ID: 400154848 IP packets with multicast addresses not received by the POWERLINK interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(32775), 1\46165a0.epl(128) Version 1.2.0.0: ID: 417930 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 417935 / Support ID: 400135055 Support of Poll Response Chaining oniCN Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424030 / Support ID: 400138730 POWERLINK V2: "Controlled node" mode In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424105 / Support ID: 400150240 POWERLINK V2: "Controlled node" mode After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(32519), 1\46165a0.epl(127) Version 1.1.3.0: ID: 358960 POWERLINK MN mode: If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 359180 / Support ID: 400113446 POWERLINK V2 MN mode: Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU. This could maintain you to an error 32205 Timeout while writing par. via acyclic channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 360200 POWERLINK V1 MN mode Error correction: Cyclic input data and net time toggle betweenthe last tworeceived values when CNs drop out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 360255 / Support ID: - POWERLINK V1 MN mode: "Nettime SoC" is not increased. Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.1.2.0: ID: 332430 / Support ID: 400092134 POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances. The following configuration may cause asynchronous communication to fail: - POWERLINK V1 - "Activate Ethernet communication off" - POWERLINK CNs on the network that also support POWERLINKV2 This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 336695 POWERLINK V2 MN mode: It was possible that an undefined state occurred during booting that causedthe interface to fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 337455 / Support ID: 400108118 POWERLINK V2 CN mode It was possible that an undefined state occurredduring booting that caused the interface to fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(30725), 1\46165a0.epl(120) Version 1.1.1.1: ID: 314495 Bitmap changed Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46165_0.pci(29700), 1\46165a0.epl(116) Version 1.1.1.0: ID: 293205 / Support ID: 400089167 Corrected position of the Node Switches Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(29700), 1\46165a0.epl(116) Version 1.1.0.0: ID: 285965 POWERLINK V2 CNmode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 285980 Support of 'Multiple Asynchronous Send' Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 286015 POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (usedfor safety logbook entries) during startup. Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(29699), 1\46165a0.epl(116) Version 1.0.0.0: ID: 246210 First version. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46165_0.pci(28674), 1\46165a0.epl(112) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.9.0.0 | * | 12/02/2019 | 964 KB | EXE | AS4_HW_X20IF1086-2.exe | |
| Açıklama |
V4.0 HW Upgrade (X20IF1086-2) Revision information X20IF1086-2 Version 1.9.0.0: ID: 652275 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 652360 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware:1\46165_0.pci(36104), 1\46165a0.epl(141) Version 1.8.0.0: ID:636420 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(35336), 1\46165a0.epl(138) Version 1.7.0.0: ID: 603500 / Support ID: 400250890 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(34823), 1\46165a0.epl(136) Version 1.6.0.0: ID: 539760 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(33543), 1\46165a0.epl(131) Version 1.5.0.0: ID: 503430 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No ID: 504210 Documentation updated Version 1.12 Channel description changed:No Configuration description changed: No Firmware changed: No Firmware: 1\46165_0.pci(32775), 1\46165a0.epl(128) Version 1.3.0.0: ID: 443855 / Support ID: 400154848 IP packets with multicast addresses not received by the POWERLINK interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(32775), 1\46165a0.epl(128) Version 1.2.0.0: ID: 417930 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 417935 / Support ID: 400135055 Support of Poll Response Chaining on iCN Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424030 / Support ID: 400138730 POWERLINK V2: "Controlled node" mode In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID:424105 / Support ID: 400150240 POWERLINK V2: "Controlled node" mode After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(32519), 1\46165a0.epl(127) Version 1.1.3.0: ID: 358960 POWERLINK MN mode: If "Multiplexing prescale">= 9, then the input data of the multiplexed stations that were configuredin the last "network cycle" were not transferred in certain configurations. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 359180 / Support ID: 400113446 POWERLINK V2 MN mode: Asynchronous connection losses may occur as a resultof high asynchronous loads on the POWERLINK network and high loads on the CPU. This could maintain you to an error 32205 Timeout while writing par. via acyclic channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 360200 POWERLINK V1 MN mode Error correction: Cyclic input data and net time toggle between the last two received values when CNs drop out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 360255 / Support ID: - POWERLINK V1 MN mode: "Nettime SoC" is not increased. Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.1.2.0: ID: 332430 / Support ID: 400092134 POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances. The following configuration may cause asynchronous communication to fail: - POWERLINK V1 - "Activate Ethernet communication off" - POWERLINK CNs on the network that also support POWERLINK V2 This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 336695 POWERLINK V2 MN mode: It was possible that an undefined state occurred during booting that causedthe interface to fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 337455 / Support ID: 400108118 POWERLINK V2 CN mode It was possible that an undefined state occurred during booting that causedthe interface to fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(30725), 1\46165a0.epl(120) Version 1.1.1.1: ID: 314495 Bitmap changed Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46165_0.pci(29700), 1\46165a0.epl(116) Version 1.1.1.0: ID: 293205 / Support ID: 400089167 Corrected position of the Node Switches Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\46165_0.pci(29700), 1\46165a0.epl(116) Version 1.1.0.0: ID: 285965 POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 285980 Support of 'Multiple Asynchronous Send' Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 286015 POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(29699), 1\46165a0.epl(116) Version 1.0.0.0: ID: 246210 First version. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46165_0.pci(28674), 1\46165a0.epl(112) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.8.0.0 | * | 04/18/2019 | 918 KB | EXE | AS4_HW_X20IF1086-2.exe | |
| Açıklama |
V4.0 HW Upgrade (X20IF1086-2) Revision information X20IF1086-2 Version 1.8.0.0: ID: 636420 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(35336), 1\46165a0.epl(138) Version 1.7.0.0: ID: 603500 / Support ID: 400250890 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and"Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(34823), 1\46165a0.epl(136) Version 1.6.0.0: ID: 539760 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(33543), 1\46165a0.epl(131) Version 1.5.0.0: ID: 503430 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No ID: 504210 Documentation updated Version 1.12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46165_0.pci(32775), 1\46165a0.epl(128) Version 1.3.0.0: ID: 443855 / Support ID: 400154848 IP packets with multicast addresses not received by the POWERLINK interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(32775), 1\46165a0.epl(128) Version 1.2.0.0: ID: 417930 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 417935 / Support ID: 400135055 Support of Poll Response Chaining on iCN Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424030 / Support ID: 400138730 POWERLINK V2: "Controlled node" mode In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes ID: 424105 / Support ID: 400150240 POWERLINK V2: "Controlled node" mode After a POWERLINK manager failed, the controllednode sometimes registered with an incorrect NMT status in the ident response. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(32519), 1\46165a0.epl(127) Version 1.1.3.0: ID: 358960 POWERLINK MN mode: If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferredin certain configurations. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 359180 /Support ID: 400113446 POWERLINK V2 MN mode: Asynchronous connectionlosses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU. This could maintain you to an error 32205 Timeout while writing par. via acyclic channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 360200 POWERLINK V1 MN mode Error correction: Cyclic inputdata and net time toggle between the last tworeceived values when CNs drop out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 360255 / Support ID: - POWERLINK V1 MN mode: "Nettime SoC" is not increased. Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.1.2.0: ID: 332430 / Support ID: 400092134 POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances. The following configuration may cause asynchronous communication to fail: - POWERLINK V1 - "Activate Ethernet communication off" - POWERLINK CNs on the network that also support POWERLINK V2 This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 336695 POWERLINK V2 MN mode: It was possible that an undefined state occurred during booting that causedthe interface to fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID:337455 / Support ID: 400108118 POWERLINK V2 CN mode It was possiblethat an undefined state occurred during booting that caused the interface to fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(30725), 1\46165a0.epl(120) Version 1.1.1.1: ID: 314495 Bitmap changed Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46165_0.pci(29700), 1\46165a0.epl(116) Version 1.1.1.0: ID: 293205 / Support ID: 400089167 Corrected position of the Node Switches Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(29700), 1\46165a0.epl(116) Version 1.1.0.0: ID: 285965 POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 285980 Support of 'Multiple Asynchronous Send' Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 286015 POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(29699), 1\46165a0.epl(116) Version 1.0.0.0: ID: 246210 First version. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46165_0.pci(28674), 1\46165a0.epl(112) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.7.0.0 | * | 09/17/2018 | 917 KB | EXE | AS4_HW_X20IF1086-2.exe | |
| Açıklama |
V4.0 HW Upgrade (X20IF1086-2) Revision information X20IF1086-2 Version 1.7.0.0: ID: 603500 / Support ID: 400250890 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(34823), 1\46165a0.epl(136) Version 1.6.0.0: ID: 539760 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(33543), 1\46165a0.epl(131) Version 1.5.0.0: ID: 503430 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No ID: 504210 Documentation updated Version 1.12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46165_0.pci(32775), 1\46165a0.epl(128) Version 1.3.0.0: ID: 443855 / Support ID: 400154848 IP packets with multicast addresses not received by the POWERLINK interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(32775), 1\46165a0.epl(128) Version 1.2.0.0: ID: 417930 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 417935 / Support ID: 400135055 Support of Poll Response Chaining on iCN Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424030 / Support ID: 400138730 POWERLINK V2: "Controlled node" mode In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424105 / Support ID: 400150240 POWERLINK V2: "Controlled node" mode After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(32519), 1\46165a0.epl(127) Version 1.1.3.0: ID: 358960 POWERLINK MN mode: If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 359180 / Support ID: 400113446 POWERLINK V2 MN mode: Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU. This could maintain you to an error 32205 Timeout while writing par. via acyclic channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 360200 POWERLINK V1 MN mode Error correction: Cyclic input data and net time toggle between the last two received values when CNs drop out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 360255 / Support ID: - POWERLINK V1 MN mode: "Nettime SoC" is not increased. Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.1.2.0: ID: 332430 / Support ID: 400092134 POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances. The following configuration may cause asynchronous communication to fail: - POWERLINK V1 - "Activate Ethernet communication off" - POWERLINK CNs on the network that also support POWERLINK V2 This upgrade can be installed to resolvethis problem. It is also possible to set "Activate Ethernet communication" to"On". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 336695 POWERLINK V2 MN mode: It was possible that an undefined state occurred during booting thatcaused the interface to fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 337455 / Support ID: 400108118 POWERLINK V2 CN mode It was possible that an undefined state occurred during booting that causedthe interface to fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(30725), 1\46165a0.epl(120) Version 1.1.1.1: ID: 314495 Bitmap changed Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46165_0.pci(29700), 1\46165a0.epl(116) Version 1.1.1.0: ID: 293205 / Support ID: 400089167 Corrected position of the Node Switches Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(29700), 1\46165a0.epl(116) Version 1.1.0.0: ID: 285965 POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes ID: 285980 Support of 'Multiple Asynchronous Send' Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 286015 POWERLINK V2: Large fluctuationsof IEEE 1588 Nettime (used for safety logbook entries) during startup. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(29699), 1\46165a0.epl(116) Version 1.0.0.0: ID: 246210 First version. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46165_0.pci(28674), 1\46165a0.epl(112) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.6.0.0 | * | 06/14/2017 | 908 KB | EXE | AS4_HW_X20IF1086-2.exe | |
| Açıklama |
V4.0 HW Upgrade (X20IF1086-2) Revision information X20IF1086-2 Version 1.6.0.0: ID: 539760 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(33543), 1\46165a0.epl(131) Version 1.5.0.0: ID: 503430 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No ID: 504210 Documentation updated Version 1.12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46165_0.pci(32775), 1\46165a0.epl(128) Version 1.3.0.0: ID: 443855 / Support ID: 400154848 IP packets with multicast addresses not received by the POWERLINK interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(32775), 1\46165a0.epl(128) Version 1.2.0.0: ID: 417930 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 417935 / Support ID: 400135055 Support of Poll Response Chaining on iCN Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424030 / Support ID: 400138730 POWERLINK V2: "Controlled node" mode In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing ofthe input data on the controlled node. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424105 / Support ID: 400150240 POWERLINK V2: "Controlled node" mode After a POWERLINK manager failed, the controlled node sometimes registeredwith an incorrect NMT status in the ident response. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(32519), 1\46165a0.epl(127) Version 1.1.3.0: ID: 358960 POWERLINK MN mode: If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations. Channel description changed: No Configuration description changed:No Firmware changed: Yes ID: 359180 / Support ID: 400113446 POWERLINK V2 MN mode: Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU. This could maintain you to an error 32205 Timeout while writing par. via acyclic channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 360200 POWERLINK V1 MN mode Error correction: Cyclic input data and net time toggle between the last two received values when CNs drop out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 360255 / Support ID: - POWERLINK V1 MN mode: "NettimeSoC" is not increased. Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.1.2.0: ID: 332430 / Support ID: 400092134 POWERLINK V1: If the "ActivateEthernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances. The following configuration may causeasynchronous communication to fail: - POWERLINK V1 - "Activate Ethernet communication off" - POWERLINK CNs on the network that also support POWERLINK V2 This upgrade can be installed to resolve this problem. It isalso possible to set "Activate Ethernet communication" to "On". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 336695 POWERLINK V2 MN mode: It was possible that an undefined state occurred during booting that causedthe interface to fail. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes ID: 337455 / Support ID: 400108118 POWERLINK V2 CN mode It was possible that an undefined state occurred during booting that causedthe interface to fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(30725), 1\46165a0.epl(120) Version 1.1.1.1: ID: 314495 Bitmap changed Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46165_0.pci(29700), 1\46165a0.epl(116) Version 1.1.1.0: ID: 293205 / Support ID: 400089167 Corrected position of the Node Switches Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(29700), 1\46165a0.epl(116) Version 1.1.0.0: ID: 285965 POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 285980 Support of 'Multiple Asynchronous Send' Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 286015 POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46165_0.pci(29699), 1\46165a0.epl(116) Version 1.0.0.0: ID: 246210 First version. Channel description changed:No Configuration description changed: No Firmware changed: No Firmware: 1\46165_0.pci(28674), 1\46165a0.epl(112) |
|||||