DWL@DWL10000577408
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 2.3.1.2 | * | 11/27/2020 | 241 KB | EXE | AS4_HW_8EI017HCDS0.xxxx-1.exe | |
| Açıklama |
V4.0 HW Upgrade (8EI017HCDS0.xxxx-1) Revision information 8EI013HCSS0.xxxx-1 Version 2.3.1.2: ID: 707135 / Support ID: 400193653, 400199515, 400216656, 400240315, 400244641, 400259325, 400259805, 400264294, 400264504, 400267855, 400276023, 400282533, 400286540, 400293220, 400292633, 400307303, 400307335, 400318959, 400325019, 400330060 Support of Speed TorqueChart in Automation Studio for ACOPOS P3 Extension of the hardware upgrades to support the Speed Torque Chart for ACOPOS P3. This function is supported from AS 4.10. The following upgrades don´t support the Speed Torque Chart 8EIxxxHxDSx.xxxx-1 8EIxxxHxSSx.xxxx-1 8EIxxxHxTSx.xxxx-1 8EIxxxMxDSx.xxxx-1 8EIxxxMxSSx.xxxx-1 8EIxxxMxTSx.xxxx-1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.3.0.3: ID: 653460 Support of T-Format (Tamagawa) encoder added -ACP10 version 5.08.0 -mapp Motion version 5.8.0 -Automation Studio version AS 4.0.11 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 683195 Added description "(PLK)" for attribute "Label" for Powerlink connectors Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.3.0.2: ID: 622560 Parameter "SdcEnabled" initialized incorrectly Data type of parameter was changed to STRING and inital value to "off". Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 2.3.0.3 | * | 04/24/2020 | 241 KB | EXE | AS4_HW_8EI017HCDS0.xxxx-1.exe | |
| Açıklama |
V4.0 HW Upgrade (8EI017HCDS0.xxxx-1) Revision information 8EI013HCSS0.xxxx-1 Version 2.3.0.3: ID: 653460 Support of T-Format (Tamagawa) encoder added -ACP10 version 5.08.0 -mapp Motion version 5.8.0 -Automation Studio version AS 4.0.11 Channel description changed:No Configuration description changed: Yes Firmware changed: No ID: 683195 Added description "(PLK)" for attribute "Label" for Powerlink connectors Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.3.0.2: ID: 622560 Parameter "SdcEnabled" initialized incorrectly Data typeof parameter was changed to STRING and inital value to "off". Channel description changed: No Configuration description changed: No Firmwarechanged: No |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 2.3.0.2 | * | 12/10/2018 | 197 KB | EXE | AS4_HW_8EI017HCDS0.xxxx-1.exe | |
| Açıklama |
V4.0 HW Upgrade (8EI017HCDS0.xxxx-1) Revision information 8EI2X2MWSS0.xxxx-1 Version 2.3.0.2: ID: 622560 Parameter "SdcEnabled"initialized incorrectly Data type of parameter was changed to STRING andinital value to "off". Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.3.0.0: ID: 600430 Misconfiguration of mapp Motion axis assignment not detected in Automation Studio mapp Motion axes can be assigned to a drive multiple times. This error is not recognized until runtime. Corrected in combination with: - mapp Motion V5.4.0 - Automation Studio V4.4.4 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 602490 / Support ID: 400255150 Incorrect connector designation Connector designation X41 was used instead of X43. Affected hardware: 8EI013HWSS0.xxxx-1 and 8EI017HWSS0.xxxx-1 Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.2.0.1: ID: 593920 ACOPOS P3: Support for new hardware upgrades The following ACOPOS P3 hardware can now be configured: - 8EI013HWS10.xxxx-1 - 8EI013HWSS0.xxxx-1 - 8EI017HWD10.xxxx-1 - 8EI017HWDS0.xxxx-1 - 8EI017HWSS0.xxxx-1 - 8EI022HWDS0.xxxx-1 - 8EI024HWS10.xxxx-1 - 8EI024HWSS0.xxxx-1 - 8EI034HWS10.xxxx-1 - 8EI034HWSS0.xxxx-1 - 8EI044HWSS0.xxxx-1 - 8EI1X6HWS10.xxxx-1 - 8EI1X6HWSS0.xxxx-1 - 8EI1X6MWS10.xxxx-1 - 8EI1X6MWSS0.xxxx-1 - 8EI2X2HWD10.xxxx-1 - 8EI2X2HWDS0.xxxx-1 - 8EI2X2HWS10.xxxx-1 - 8EI2X2HWSS0.xxxx-1 - 8EI2X2HWT10.xxxx-1 - 8EI2X2HWTS0.xxxx-1 - 8EI2X2MWD10.xxxx-1 - 8EI2X2MWDS0.xxxx-1 - 8EI2X2MWS10.xxxx-1 - 8EI2X2MWSS0.xxxx-1 - 8EI2X2MWT10.xxxx-1 - 8EI2X2MWTS0.xxxx-1 - 8EI4X5HWD10.xxxx-1 - 8EI4X5HWDS0.xxxx-1 - 8EI4X5HWS10.xxxx-1 - 8EI4X5HWSS0.xxxx-1 - 8EI4X5HWT10.xxxx-1 - 8EI4X5HWTS0.xxxx-1 - 8EI4X5MWD10.xxxx-1 - 8EI4X5MWDS0.xxxx-1 - 8EI4X5MWS10.xxxx-1 - 8EI4X5MWSS0.xxxx-1 - 8EI4X5MWT10.xxxx-1 - 8EI4X5MWTS0.xxxx-1 - 8EI8X8HWD10.xxxx-1 - 8EI8X8HWDS0.xxxx-1 - 8EI8X8HWS10.xxxx-1 - 8EI8X8HWSS0.xxxx-1 - 8EI8X8HWT10.xxxx-1 - 8EI8X8HWTS0.xxxx-1 - 8EI8X8MWD10.xxxx-1 - 8EI8X8MWDS0.xxxx-1 - 8EI8X8MWS10.xxxx-1 - 8EI8X8MWSS0.xxxx-1 - 8EI8X8MWT10.xxxx-1 - 8EI8X8MWTS0.xxxx-1 Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||