DWL@DWL10000291984
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 2.3.0.1 | * | 09/09/2020 | 248 KB | EXE | AS4_HW_8BVIxxxxxxSS.xxx-x.exe | |
| Açıklama |
V4.0 HW Upgrade (8BVIxxxxxxSS.xxx-x) Revision information 8BVI0014HCDS.000-1 Version 2.3.0.1: ID: 679890 / Support ID: 400315432 Parameter Supervision removed because it is without an effect Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 682270 Parameter "SdcEnabled" initialized incorrectly Data type of parameter was changed to STRING and inital value to"off". Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 682445 Add-on for usageof automatic DNA configuration Feature add-on "DNA Configuration automatic" from Automation Studio 4.9 Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.3.0.0: ID: 600400 Misconfiguration of mapp Motion axis assignment not detected in Automation Studio mapp Motion axes can be assigned to adrive multiple times. This error is not recognized until runtime. Corrected in combination with: - mapp Motion V5.4.0 - Automation Studio V4.4.4 Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.2.0.0: ID: 549265 Support of motion system mapp Motion HWX file extended for usage with motion system mapp Motion. Channel description changed: No Configurationdescription changed: No Firmware changed: No Version 1.0.0.3: ID: 336135 HW upgrade for support of DNA from revivision I0 Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 2.3.0.0 | * | 09/18/2018 | 204 KB | EXE | AS4_HW_8BVIxxxxxxSS.xxx-x.exe | |
| Açıklama |
V4.0 HW Upgrade (8BVIxxxxxxSS.xxx-x) Revision information 8BVI0014HCDS.000-1 Version 2.3.0.0: ID: 600400 Misconfiguration of mapp Motion axis assignment not detected in Automation Studio mapp Motion axes can be assigned to a drive multiple times. This error is not recognized until runtime. Corrected in combination with: - mapp Motion V5.4.0 - Automation Studio V4.4.4 Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.2.0.0: ID: 549265 Support of motion system mapp Motion HWX file extended for usage with motion system mapp Motion. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.3: ID: 336135 HW upgrade for support of DNA from revivision I0 Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 2.2.0.0 | * | 09/01/2017 | 194 KB | EXE | AS4_HW_8BVIxxxxxxSS.xxx-x.exe | |
| Açıklama |
V4.0 HW Upgrade (8BVIxxxxxxSS.xxx-x) Revision information 8BVI0014HCDS.000-1 Version 2.2.0.0: ID: 549265 Support of motion system mapp Motion HWX file extended for usage with motion system mapp Motion. Channel description changed: No Configuration description changed:No Firmware changed: No Version 1.0.0.3: ID: 336135 HW upgrade for support of DNA from revivision I0 Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||