DWL@DWL10000351896
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 2.2.0.0 | * | 07/26/2021 | 474 KB | EXE | AS4_HW_5PPC2100.BY44-001.exe | |
| Açıklama |
V4.0 HW Upgrade (5PPC2100.BY44-001) Revision information 5PPC2100.BY44-001.BY44-001 Version 2.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.1.0.0: ID: 673880 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLxReceiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for PPC2100, mixed operation of the current and older HWX upgrades is not recommended: PPC2100 system unit: V2.1.0.0 AP9xD panels: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 673885 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58701_0.fw(121) Version 2.0.4.0: ID: 639550 New MTCX version V01.21 New MTCX version V01.21 with following changes. - Bugfix: Sporadically, incorrect key codes are generated by an internal panel keyboard of a customized Automation Panel. The key and LED matix is not affected by this behavior. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 643975 Soft reset support for hypervisor target systems. From version AR 4.71 an independentreboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58701_0.fw(121) Version 2.0.3.0: ID: 626100 New MTCX version V01.14 New MTCX version V01.14 with following changes. - Optimized internal keyboard syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58701_0.fw(114) Version 2.0.2.0: ID: 621245 Bugfix for the ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58701_0.fw(113) Version 2.0.1.0: ID: 591490 New MTCX version V01.13 New MTCX version V01.13 with following changes. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a resistive single touch panel andMTCX V01.11. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58701_0.fw(113) Version 2.0.0.0: ID: 566580 Preperationto support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.2.8.0: ID: 577800 Problems with resistive touch The problems with the touch are fixed with the switch back to the MtcX version V1.10. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58701_0.fw(110) Version 1.2.7.0: ID: 571420 New MTCX version V01.11 New MTCX version V01.11 with following changes. - Support for B&R Hypervisor. - Support for Customer Panel Interface A. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58701_0.fw(111) Version 1.2.6.0: ID: 551850 Bugfix for VC4 internal datapoints and illuminated ring keys The internal data points of VC4and illuminated ring keys are working again from Automation Runtime embedded A4.33 on. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58701_0.fw(108) Version 1.2.5.0: ID: 507805 Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM Channel description changed:No Configuration description changed: No Firmware changed: No ID: 537350 New MTCX version V01.10 New MTCX version V01.10 with following changes. - Support for 5ACCIF01.FSS0-000. - Support syncronization byte for BRADI interface over several OS systems. - Optimized RTC syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58701_0.fw(110) Version 1.2.4.0: ID: 497529 New MTCX version V01.08 New MTCX version V01.08 with following changes. - Bugfix: customized 4-wiretouch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58701_0.fw(108) Version 1.2.3.0: ID: 474575 Bugfix for the New Project Wizard The Panel PC 2100 is available in the hardware catalogue again. Channeldescription changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58701_0.fw(107) Version 1.2.2.0: ID: 469240 New MTCX version V01.07 New MTCX version V01.07 with following changes. - Support for customer spezific IF card. - Support for 5PPC2100.BYxx-002 variants. - Bugfix: Run Led was not cleared in standby mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 469465 PPC2100 system unit as terminal for AS 4.2.x It was possible to select a PPC2100 system unit as terminal without a display unit. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58701_0.fw(107) Version 1.2.1.0: ID: 458280 New MTCX version V01.06 New MTCX version V01.06 with following changes: -Support for 5ACCIF01.ICAN-000. - Bugfix: AP800 display units are not recognized sporadically as SDL device at simultaneous PowerOn of the APC2100 and AP800. - Support for AP5000 Key Extensions. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58701_0.fw(106) Version 1.2.0.0: ID: 446940 Adaptions for AS4.2 and change of the minimum version The Panel PC 2100and the Automation PC 2100 require immediately the minimumversion 4.1.5 of Automation Studio! Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58701_0.fw(103) Version 1.1.2.0: ID: 435930 Bugfix for Modbus TCP with ARwin The PPC2100 can be used as Modbus TCP master. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 435955 Bugfix #2 for Modbus TCP with ARwin From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58701_0.fw(103) Version 1.1.0.0: ID: 431300 Support of terminal mode for the PPC2100 - To configure the PPC2100 as a terminal it is mandatory to use the Automation Studio inversion 4.1.6 or 4.2.3. - It is also mandatory to use Automation Runtime D4.10 or above, if the PanelPC 2100 should be used as a Visual Components Embedded Terminal! Attention: Due to the given mechanisms in Automation Studio, it is also recommended to install the upgrade V1.1.0.0 for the module 5PPC2100.BY01-001! Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 433880 New MTCX FW V01.03 for APC2100/PPC2100 New MTCX FW V01.03 for APC2100/PPC2100 with following changes: - Support for Panels with external backlight LED driver (e.g.: AP1000). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58701_0.fw(103) Version 1.0.0.0: ID: 409630 First official version - The Panel PC 2100 with a swing arm display unit is supported by the Automation Studio version 4.1.4.0. To configure Panel PC 2100 as a target, it is mandatory to use the last upgrade version of display unit 5AP9#D*. - For creating of a CFast for Panel PC 2100 with Automation Studio 4.1.4.0 itis mandatory to use the Process Visualization Interface (PVI) in version 4.1.5 or newer.This component can be obtained separately from the hompage www.br-automation.com. - The Panel PC 2100 with a swing arm display unit is supported by AutomationRuntime Embedded (ARemb) and Automation Runtime Windows (ARwin) version C4.10. This component can be installed by using Tools/ Upgrades... dialogue of the Automation Studio. - To generate a visualization for the Panel PC 2100, it is mandatory to use the Visual Components Runtime in version 4.15.0 or newer. This component can be installed by using Tools/ Upgrades... dialogue of the Automation Studio. - A terminal configuration for Panel PC 2100 is only possible with AutomationStudio 4.1.6.0 or newer. This limitation is validfor both: as configuration as Visual Components Embedded Terminal as well as Visual Components Windows Terminal (VCWT). Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\58701_0.fw(102) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 2.0.2.0 | * | 12/04/2018 | 546 KB | EXE | AS4_HW_5PPC2100.BY44-001.exe | |
| Açıklama |
V4.0 HW Upgrade (5PPC2100.BY44-001) Revision information 5PPC2100.BY22-001 Version 2.0.2.0: ID: 621245 Bugfix for the ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58694_0.fw(113) Version 2.0.1.0: ID: 591490 New MTCX version V01.13 New MTCX version V01.13 with following changes. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a resistive single touch panel andMTCX V01.11. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58694_0.fw(113) Version 2.0.0.0: ID: 566580 Preperation to support the B&RHypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.2.8.0: ID: 577800 Problems with resistive touch The problems with the touch are fixed with the switch back to the MtcX version V1.10. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58694_0.fw(110) Version 1.2.7.0: ID: 571420 New MTCX version V01.11 New MTCX version V01.11 with following changes. - Support for B&R Hypervisor. - Support for Customer Panel Interface A. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58694_0.fw(111) Version 1.2.6.0: ID: 551850 Bugfix for VC4 internal datapoints andilluminated ring keys The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58694_0.fw(108) Version 1.2.5.0: ID: 507805 Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM Channel description changed: No Configuration description changed: No Firmware changed: No ID: 537350 New MTCX version V01.10 New MTCX version V01.10 with following changes. - Support for 5ACCIF01.FSS0-000. - Support syncronization byte for BRADI interface over several OS systems. - Optimized RTC syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58694_0.fw(110) Version 1.2.4.0: ID: 497529 New MTCX version V01.08 New MTCX version V01.08 with following changes. - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58694_0.fw(108) Version 1.2.3.0: ID: 474575 Bugfix for the New Project Wizard The Panel PC 2100is available in the hardware catalogue again. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58694_0.fw(107) Version 1.2.2.0: ID: 469240 New MTCX version V01.07 New MTCX version V01.07 with following changes. - Support for customer spezific IF card. - Support for 5PPC2100.BYxx-002 variants. - Bugfix: Run Led was not cleared in standby mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 469465 PPC2100 system unit as terminal for AS 4.2.x It was possible to select a PPC2100 system unit as terminal without a display unit. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58694_0.fw(107) Version 1.2.1.0: ID: 458280 New MTCX version V01.06 New MTCX version V01.06 with following changes: - Support for 5ACCIF01.ICAN-000. - Bugfix: AP800 display units are not recognized sporadicallyas SDL device at simultaneous PowerOn of the APC2100 and AP800. - Supportfor AP5000 Key Extensions. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58694_0.fw(106) Version 1.2.0.0: ID: 446930 Adaptions for AS4.2 and change of the minimum version The Panel PC 2100 and the AutomationPC 2100 require immediately the minimumversion 4.1.5 of Automation Studio! Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58694_0.fw(103) Version 1.1.2.0: ID: 435935 Bugfix for Modbus TCP with ARwin The PPC2100 can be used as Modbus TCP master. Channel description changed: No Configuration description changed: No Firmware changed: No ID:435945 Bugfix #2 for Modbus TCP with ARwin From ARwin version G4.10on the PPC2100 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58694_0.fw(103) Version 1.1.0.0: ID: 427985 Support of terminal mode for the PPC2100 - To configure the PPC2100 asa terminal it is mandatory to use the Automation Studio in version 4.1.6 or 4.2.3. - It is also mandatory to use Automation Runtime D4.10 or above, if the PanelPC 2100 should be used as a Visual Components Embedded Terminal! Attention: Due to the given mechanisms in Automation Studio, it is also recommended to install the upgrade V1.1.0.0 for the module 5PPC2100.BY01-001! Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 433860 New MTCX FW V01.03 for APC2100/PPC2100 New MTCX FW V01.03 for APC2100/PPC2100 with following changes: - Support for Panels with external backlight LED driver (e.g.: AP1000). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58694_0.fw(103) Version 1.0.0.0: ID: 409640 First official version - The Panel PC 2100 with a swing arm display unit is supported by the Automation Studio version4.1.4.0. To configure Panel PC 2100 as a target, it is mandatory to use the last upgrade version of display unit 5AP9#D*. - For creating of a CFast forPanel PC 2100 with Automation Studio 4.1.4.0 it is mandatory to use the Process Visualization Interface (PVI) in version 4.1.5or newer. This component canbe obtained separately from the hompage www.br-automation.com. - The PanelPC 2100 with a swing arm display unit is supported by Automation Runtime Embedded (ARemb) and Automation Runtime Windows (ARwin) version C4.10.This component can be installed by using Tools/ Upgrades... dialogue of the Automation Studio. - To generate a visualization for the Panel PC 2100, it is mandatory to use the Visual Components Runtime in version 4.15.0 or newer. This component can be installed by using Tools/ Upgrades... dialogue of the Automation Studio. - A terminal configuration for Panel PC 2100 is only possible with AutomationStudio 4.1.6.0 or newer. This limitation is valid for both: as configuration as Visual Components Embedded Terminal as well as Visual Components Windows Terminal (VCWT). Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\58694_0.fw(102) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.2.8.0 | * | 02/08/2018 | 537 KB | EXE | AS4_HW_5PPC2100.BY44-001.exe | |
| Açıklama |
V4.0 HW Upgrade (5PPC2100.BY44-001) Revision information 5PPC2100.BY01-001 Version 1.2.8.0: ID: 577800 Problems with resistive touch The problems with the touch are fixed with the switch back to the MtcX version V1.10. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58659_0.fw(110) Version 1.2.7.0: ID: 571420 New MTCX version V01.11 New MTCX version V01.11 with following changes. - Support for B&R Hypervisor. - Support for Customer Panel Interface A. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58659_0.fw(111) Version 1.2.6.0: ID: 551850 Bugfix for VC4 internal datapoints and illuminated ring keys The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58659_0.fw(110) Version 1.2.5.0: ID: 507805 Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM Channel description changed: No Configuration description changed: No Firmware changed: No ID: 537350 New MTCX version V01.10 New MTCX version V01.10 with following changes. - Support for 5ACCIF01.FSS0-000. - Support syncronization byte for BRADI interface over several OS systems. - Optimized RTC syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58659_0.fw(110) Version 1.2.4.0: ID: 497529 NewMTCX version V01.08 New MTCX version V01.08 with following changes. - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware:1\58659_0.fw(108) Version 1.2.3.0: ID: 474575 Bugfix forthe New Project Wizard The Panel PC 2100 is available in the hardware catalogue again. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58659_0.fw(107) Version 1.2.2.0: ID: 469240 New MTCX version V01.07 New MTCX version V01.07 with following changes. - Support for customer spezific IF card. - Support for 5PPC2100.BYxx-002 variants. - Bugfix: Run Led was not cleared in standby mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 469465 PPC2100 system unit as terminal for AS 4.2.x It was possible to select a PPC2100 system unit as terminal without a display unit. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58659_0.fw(107) Version 1.2.1.0: ID: 458280 New MTCX version V01.06 New MTCX version V01.06 with following changes: - Support for 5ACCIF01.ICAN-000. - Bugfix: AP800display units are not recognized sporadically as SDL device at simultaneous PowerOn of the APC2100 and AP800. - Support for AP5000 Key Extensions. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58659_0.fw(106) Version 1.2.0.0: ID: 446925 Adaptions for AS4.2 and change of the minimum version The Panel PC 2100 and the Automation PC 2100 require immediately theminimumversion 4.1.5 of Automation Studio! Channel description changed:No Configuration description changed: Yes Firmware changed: No Firmware: 1\58659_0.fw(103) Version 1.1.2.0: ID: 435910 Bugfix for Modbus TCP with ARwin The PPC2100 can be used as Modbus TCP master. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 435915 Bugfix #2 for Modbus TCP with ARwin From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58659_0.fw(103) Version 1.1.0.0: ID: 431335 Support of terminal mode for the PPC2100 - To configure the PPC2100 as a terminal it is mandatory to use the Automation Studio in version 4.1.6 or 4.2.3. - It is also mandatory to use Automation Runtime D4.10 or above, if the PanelPC 2100 should be used as a Visual Components Embedded Terminal! Attention: Due to the given mechanisms in Automation Studio, it is also recommended to install the upgradeV1.1.0.0 for the module 5PPC2100.BY01-001! Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 433840 New MTCX FW V01.03 for APC2100/PPC2100 New MTCX FW V01.03 for APC2100/PPC2100 with following changes: - Support for Panels with external backlight LED driver (e.g.: AP1000). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58659_0.fw(103) Version 1.0.0.0: ID: 409650 First official version - The Panel PC 2100 with a swing arm display unitis supported by the Automation Studio version 4.1.4.0. To configure Panel PC 2100 as a target, it is mandatory to use the last upgrade version of display unit 5AP9#D*. - For creating of a CFast for Panel PC 2100 with Automation Studio 4.1.4.0 itis mandatory to use the Process Visualization Interface (PVI)in version 4.1.5or newer. This component can be obtained separately from thehompage www.br-automation.com. - The Panel PC 2100 with a swing arm display unit is supported by AutomationRuntime Embedded (ARemb) and Automation Runtime Windows (ARwin) version C4.10. This component can be installed by using Tools/ Upgrades... dialogue of the Automation Studio. - To generate a visualization for the Panel PC 2100, it is mandatory to use the Visual Components Runtime in version 4.15.0 or newer. This component can be installed by using Tools/ Upgrades... dialogue of the Automation Studio. - A terminal configuration for Panel PC 2100 is only possible with AutomationStudio 4.1.6.0 or newer. This limitation is valid for both: as configuration as Visual Components Embedded Terminal as well as Visual Components Windows Terminal (VCWT). Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\58659_0.fw(102) |
|||||