DWL@DWL10000242427
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 2.1.0.4 | * | 07/26/2021 | 558 KB | EXE | AS4_HW_5PC810.SX02-00.exe | |
| Açıklama |
V4.0 HW Upgrade (5PC810.SX02-00) Revision information 5PC810.SX02-00.SX02-00 Version 2.1.0.4: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration descriptionchanged: yes Firmware changed: no Version 2.0.0.4: ID: 347345 Change of the node number of the Ethernet interface is possible Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.0.3: ID: 340775 Ethernet I/O Mapping added When Modbus is activated, the corresponding data points are available in Automation Studio V4.x. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 341760 Ethernet I/O Mapping added When Modbus is activated, the corresponding data points are available in Automation Studio V4.x. Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 2.0.0.2: ID: 267115 Support for USB keyboards USB keyboards can be projected. Channel description changed: No Configuration description changed: Yes Firmware changed: No |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 2.0.0.4 | * | 08/21/2013 | 574 KB | EXE | AS4_HW_5PC810.SX02-00.exe | |
| Açıklama |
V4.0 HW Upgrade (5PC810.SX02-00) Revision information 5PC810.SX02-00 Version 2.0.0.4: ID: 347345 Change of the node number of the Ethernet interface is possible Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.0.3: ID: 340775 Ethernet I/O Mapping added When Modbus is activated, the corresponding data points are available in Automation Studio V4.x. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 341760 Ethernet I/O Mapping added When Modbus is activated, the corresponding data points are available in Automation Studio V4.x. Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 2.0.0.2: ID: 267115 Support for USB keyboards USB keyboards can be projected. Channel description changed: No Configuration description changed: Yes Firmware changed: No |
|||||