DWL@DWL10000304688
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 2.0.0.8 | * | 09/08/2014 | 429 KB | EXE | AS4_HW_5PC720.1505-02.exe | |
| Açıklama |
V4.0 HW Upgrade (5PC720.1505-02) Revision information 5PC720.1505-02 Version 2.0.0.8: ID: 394095 / Support ID: 400095217 Changed description of TemperatureENV in I/O Mapping Changed description of TemperatureENV from "Temperature cooling plate" auf "Temperature PPC700 I/O" geändert. Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.0.4: ID: 341840 Ethernet I/O Mapping added When Modbus is activated, the corresponding data points are available in Automation Studio V4.x. Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 2.0.0.2: ID: 267660 Support for USB keyboards USB keyboards can be projected. Channel description changed: No Configuration description changed: Yes Firmware changed: No |
|||||