DWL@DWL10000304690
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 2.0.0.6 | * | 09/08/2014 | 429 KB | EXE | AS4_HW_5PC720.1505-01.exe | |
| Açıklama |
V4.0 HW Upgrade (5PC720.1505-01) Revision information 5PC720.1505-01 Version 2.0.0.6: ID: 394090 / Support ID: 400095217 Changed description of TemperatureENV in I/O Mapping Changed description of TemperatureENV from "Temperature cooling plate" auf "Temperature PPC700 I/O" geändert. Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.0.5: ID: 306135 AS3.0.90.x: SRAM module 5AC600.SRAM-00 usable now The hardware description file has been extended so that the SRAM module 5AC600.SRAM-00 can be configured. Note: To use the SRAM module at least the hardware revision L0 of the PPC720.1505-01 is required, see the User Manual. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.0.4: ID: 341835 Ethernet I/O Mapping added When Modbus is activated, the corresponding data points are available in Automation Studio V4.x. Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 2.0.0.3: ID: 306135 SRAM module 5AC600.SRAM-00 not usable Thehardware description file has been extended so that the SRAM module 5AC600.SRAM-00 can be configured. <br/><br/>Note: To use the SRAM module atleast the hardware revision L0 of the PPC720.1501-01 is required, see the User Manual. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.0.2: ID: 267655 Support for USB keyboards USB keyboards can be projected. Channel description changed: No Configuration description changed: Yes Firmware changed: No |
|||||