DWL@DWL10000389398
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 2.2.0.0 | * | 10/06/2015 | 592 KB | EXE | AS4_HW_5PC600.SE00-00.exe | |
| Açıklama |
V4.0 HW Upgrade (5PC600.SE00-00) Revision information 5PC600.SE00-00 Version 2.2.0.0: ID: 448355 POWERLINK V2: "Controlled node" mode After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 448360 POWERLINK V2: "Controlled node" mode In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 448370 Support of Poll Response Chaining on iCN Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 448375 IP packets with multicast addresses not received by the POWERLINK interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\41914_0.pci(32782), 1\41914b0.can(122), 1\41914b0.epl(128) Version 2.1.1.0: ID: 389330 / Support ID: 400137000 Support for UPS in AS4.x added Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\41914_0.pci(16397), 1\41914b0.can(122), 1\41914b0.epl(64) Version 2.0.1.1: ID: 341890 Ethernet I/O Mapping added When Modbus is activated, the corresponding data points are available in Automation Studio V4.x. Channel description changed: Yes Configuration description changed:No Firmware changed: No Firmware: 1\41914_0.pci(13324), 1\41914b0.can(122), 1\41914b0.epl(58) Version 2.0.1.0: ID: 268940 New Powerlink firmware V58 added POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\41914_0.pci(13324), 1\41914b0.can(122), 1\41914b0.epl(58) Version 2.0.0.3: ID: 267150 Support for USB keyboards USB keyboards can be projected. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\41914_0.pci(13323), 1\41914b0.can(122), 1\41914b0.epl(52) Version 2.0.0.1: ID: 242900 POWERLINK Firmware and I/O Datapoint - update POWERLINK Firmware V106 - Link OK status as I/O datapoint for Powerlink added Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\41914_0.pci(13323), 1\41914b0.can(122), 1\41914b0.epl(52) |
|||||