DWL@DWL10000697535
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 2.1.5.0 | * | 07/26/2021 | 466 KB | EXE | AS4_HW_5PC511.SX01-00.exe | |
| Açıklama |
V4.0 HW Upgrade (5PC511.SX01-00) Revision information 5PC511.SX01-00.SX01-00 Version 2.1.5.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration descriptionchanged: yes Firmware changed: no Version 2.0.5.0: ID: 425160 VC Windows Terminal for APC511 is supported from AS4.1.6.x Mandatory versions: - Automation Studio 4.1.6.x - V2.1.2.0 of 5PP5IO.GNAC-00 Channel description changed: No Configuration description changed:Yes Firmware changed: No Version 2.0.4.2: ID: 406240 VC internal data points are working correctly again Channel descriptionchanged: No Configuration description changed: No Firmware changed:No Version 2.0.4.1: ID: 403330 VCWT configuration not possible + size of image adjusted - VC Windows Terminal mode does not work yet. Possibility of configuration as a VC Windows Terminal is therefore no longer possible. - The APC511 in system designer is adjusted to right size Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.2.0: ID: 308030 / SupportID: 400094705 Support for a second ETH interface in ARwin and an adaptation for VC - A second optional Ethernet interface is now fully supported in ARwin.<br/>- For the VC support an adaption was necessary. LEDs and Keys are now supported. Channel description changed: No Configurationdescription changed: No Firmware changed: No Version 2.0.1.0: ID: 279655 Support for 5PC511.SX01-00 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 285545 Preperation to support a second Ethernet interface - Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 285550 Important information Attention, important information: If this upgrade will be installed in conjunction with Automation Runtime> = A4.01, it is absolutely necassery because of a conceptual change in the hardware representation, that all of the components of used PP500/APC5xx have a version >= V2.0.0.0, otherwise it may be compatibility problems with the used Automation Runtime. Affected are the following components: 5PP5##* + 5PC5##* (system units), 5PP5CP* (CPU boards), 5PP5IF* (interface boards), 5PP5IO* (I / O boards). Channel description changed: No Configuration description changed: Yes Firmware changed: No |
|||||