DWL@DWL10000697534
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 2.1.5.0 | * | 07/26/2021 | 302 KB | EXE | AS4_HW_5PC510.SX01-00.exe | |
| Açıklama |
V4.0 HW Upgrade (5PC510.SX01-00) Revision information 5PC510.SX01-00.SX01-00 Version 2.1.5.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration descriptionchanged: yes Firmware changed: no Version 2.0.5.0: ID: 385365 / Support ID: 400135078 VC Windows Terminal for APC510 is supportedfrom AS4.1.6.x Mandatory versions: - Automation Studio 4.1.6.x - V2.1.2.0 of 5PP5IO.GMAC-00 Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.4.0: ID: 385385 Adaptation of the COM1 interface for ARwin ARwin: The COM1 port is disabled in ARwin immediately by default. A logger entry for a subsequent driver installation is therefore no longer displayed. Attention: If the COM1 port is enabled in the Automation Studio, a driver must still be installed in accordance with instructions from the Automation Studio Help! Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 385745 There are no more warnings for I/O module in ARwin To eliminate warning entries in logger it is mandatory to use latest available hardware upgrades of modules 5PC510.SX01-00 and 5PP5IO.GMAC-00. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 401835 I/Omapping for system unit is now shown correctly Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 2.0.2.1: ID: 375705 Support of terminal mode in Automation Studio V4.1.x Attention: To take the configuration of the node switch in Automation Studio AS V4.x.x, this upgrade must be installed! Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.2.0: ID: 308025 / Support ID: 400094705 Support for a second ETH interface in ARwin and an adaptation for VC - A second optional Ethernet interface is now fully supported in ARwin. - For the VC support an adaption was necessary. LEDs and Keys are now supported. Channel description changed: No Configuration descriptionchanged: No Firmware changed: No Version 2.0.1.0: ID: 279650 Support for 5PC510.SX01-00 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 285555 Preperation to support a second Ethernet interface - Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 285560 Important information Attention, important information: If this upgrade will be installed in conjunction with Automation Runtime> = A4.01, it is absolutely necassery because of a conceptual change in the hardware representation, that all of the components of used PP500/APC5xx have a version >= V2.0.0.0, otherwise it may be compatibility problems with the used Automation Runtime. Affected are the following components: 5PP5##* + 5PC5##* (system units), 5PP5CP* (CPU boards), 5PP5IF* (interface boards), 5PP5IO* (I / O boards). Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.0.0: ID: 279650 Support for 5PC510.SX01-00 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||