DWL@DWL10000332802
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.1.3.2 | * | 07/26/2021 | 467 KB | EXE | AS4_HW_5MP050.0653-02.exe | |
| Açıklama |
V4.0 HW Upgrade (5MP050.0653-02) Revision information 5MP050.0653-02.0653-02 Version 1.1.3.2: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration descriptionchanged: yes Firmware changed: no Version 1.0.3.2: ID: 436285 / Support ID: 400154309 Module is not longer shown as 'legacy' Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.3.1: ID: 417530 Size of image in System Designer adapted Channel description changed: No Configuration description changed: No Firmware changed: No Version1.0.3.0: ID: 325655 / Support ID: 400102913 Expanded key level for LEDs and adjusting key position for AS4.x - It is now possible, instead of one key level to configure up to six key level for the LEDs. - The position of keys for the key mapping in AS4.x was adjusted. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 327210 / Support ID: 400102913 Expanded key level for LEDs and adjusting key position for AS4.x - It is now possible, insteadof one key level to configure up to six key level for the LEDs. - The position of keys for the key mapping in AS4.x was adjusted. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.2.0: ID: 174750 solved problem implementation of "virtual interface" entries in HWC- Files. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.1.0: ID: 164920 solved problem Correction of LED- and Keyposition. Visuconnection only master. Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.0.3.2 | * | 07/15/2015 | 482 KB | EXE | AS4_HW_5MP050.0653-02.exe | |
| Açıklama |
V4.0 HW Upgrade (5MP050.0653-02) Revision information 5MP050.0653-02 Version 1.0.3.2: ID: 436285 / Support ID: 400154309 Moduleis not longer shown as 'legacy' Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.3.1: ID: 417530 Size of image in System Designer adapted Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.3.0: ID: 325655 / Support ID: 400102913 Expanded key level for LEDs and adjusting key position for AS4.x - It is now possible, instead of one key level to configure up to six key level for the LEDs. - The position of keys for the key mapping in AS4.x was adjusted. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 327210 / Support ID:400102913 Expanded key level for LEDs and adjusting key position for AS4.x - It is now possible, instead of one key level to configure up to six key level for the LEDs. - The position of keys for the key mapping in AS4.xwas adjusted. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.2.0: ID: 174750 solved problem implementation of "virtual interface" entries in HWC- Files. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.1.0: ID: 164920 solved problem Correction of LED- and Keyposition. Visuconnection only master. Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||