DWL@DWL10000316288
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 2.1.0.0 | * | 07/26/2021 | 210 KB | EXE | AS4_HW_5DLSDL.1002-00.exe | |
| Açıklama |
V4.0 HW Upgrade (5DLSDL.1002-00) Revision information 5DLSDL.1002-00.1002-00 Version 2.1.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration descriptionchanged: yes Firmware changed: no Version 2.0.0.0: ID: 674075 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended, mixedoperation of the current and older HWX upgrades is not recommended: APC910 system unit: V2.1.0.0 5PC900.TS17-xx: V2.1.0.0 APC2100 system unit: V2.1.0.0 APC2200 system unit: V2.0.0.0 APC3100 system unit: V2.1.0.0 AP9xD panels: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 674080 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.0: ID: 376875 Support for 5DLSDL.1002-00 in AS4.x Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 2.0.0.0 | * | 04/08/2020 | 207 KB | EXE | AS4_HW_5DLSDL.1002-00.exe | |
| Açıklama |
V4.0 HW Upgrade (5DLSDL.1002-00) Revision information 5DLSDL.1002-00 Version 2.0.0.0: ID: 674075 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for allcomponents (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended, mixedoperation of the current and older HWX upgrades is not recommended: APC910 system unit: V2.1.0.0 5PC900.TS17-xx: V2.1.0.0 APC2100 system unit: V2.1.0.0 APC2200 system unit: V2.0.0.0 APC3100 system unit: V2.1.0.0 AP9xD panels: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 674080 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.0: ID: 376875 Support for 5DLSDL.1002-00 in AS4.x Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.0.0.0 | * | 11/26/2014 | 281 KB | EXE | AS4_HW_5DLSDL.1002-00.exe | |
| Açıklama |
V4.0 HW Upgrade (5DLSDL.1002-00) Revision information 5DLSDL.1002-00 Version 1.0.0.0: ID: 376875 Support for 5DLSDL.1002-00 in AS4.x Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||