DWL@DWL10000286132
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.4.0.0 | * | 09/22/2023 | 1,007 KB | EXE | AS4_HW_5ACPCI.XPNM-00.exe | |
| Açıklama |
V4.0 HW Upgrade (5ACPCI.XPNM-00) Revision information 5ACPCI.XPNM-00 Version 1.4.0.0: ID: 775395 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 775405 Upgraded field bus FWversions Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45521a1.fw(6) Version 1.3.1.0: ID: 634830 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 634835 Exchange in Automation Studio optimized The replacement ofthe module works now correctly. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45521a1.fw(05) Version 1.3.0.0: ID: 556855 5ACPCI.XCOM-00: NetX: Cyclic statusbits wrong when cable is disconnected Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45521a1.fw(05) Version 1.2.0.2: ID:377960 Added additional datapoints in the I/O Mapping New datapoints: ModuleOK, SerialNumber, ModuleID, HardwareVariant, FimrwareVersion Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\45521a1.fw(04) Version 1.1.0.0: ID: 270080 CANopen master doesn't write output data to all slaves When using a special configuration with several CANopen slaves the output data is only written to the first slave. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45521a1.fw(3) Version 1.0.1.2: ID: 240495 Configuration of netX cycle time The cycle time for data exchange between CPUand netX can be configured now. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\45521a1.fw(2), 1\45521_1.fw(1) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.3.1.0 | * | 03/11/2019 | 644 KB | EXE | AS4_HW_5ACPCI.XPNM-00.exe | |
| Açıklama |
V4.0 HW Upgrade (5ACPCI.XPNM-00) Revision information 5ACPCI.XCOM-00 Version 1.3.1.0: ID: 634830 Dynamic configuration Thename of the generated netX module can be freely assigned in order to enable adynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 634835 Exchange in Automation Studio optimized The replacement of the module works now correctly. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45521a1.fw(05) Version 1.3.0.0: ID: 556855 5ACPCI.XCOM-00: NetX: Cyclic statusbits wrong when cable is disconnected Channeldescription changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45521a1.fw(05) Version 1.2.0.2: ID: 377960 Added additional datapoints in the I/O Mapping New datapoints: ModuleOK, SerialNumber, ModuleID, HardwareVariant, FimrwareVersion Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\45521a1.fw(04) Version 1.1.0.0: ID: 270080 CANopen master doesn't write output data to allslaves When using a special configuration with several CANopen slaves the output data is only written to the first slave. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45521a1.fw(3) Version 1.0.1.2: ID: 240495 Configuration of netX cycle time The cycle time for data exchange between CPU and netX can be configured now. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\45521a1.fw(2), 1\45521_1.fw(1) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.3.0.0 | * | 05/08/2018 | 635 KB | EXE | AS4_HW_5ACPCI.XPNM-00.exe | |
| Açıklama |
V4.0 HW Upgrade (5ACPCI.XPNM-00) Revision information 5ACPCI.XPNM-00 Version 1.3.0.0: ID: 574920 FW problem fixed Failure of Profinet/EthernetIP communication after several restarts Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45519a1.fw(07) Version 1.2.0.2: ID: 377930 Added additional datapoints in the I/O Mapping New datapoints: ModuleOK, SerialNumber, ModuleID, HardwareVariant, FimrwareVersion Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\45519a1.fw(06) Version 1.2.0.1: ID: 369850 Correction in the hardware description file. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45519a1.fw(06) Version 1.0.1.2: ID: 240475 Configuration of netX cycle time The cycle time for data exchange between CPU and netX can be configured now. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\45519a1.fw(5), 1\45519_1.fw(1) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.2.0.2 | * | 04/28/2014 | 727 KB | EXE | AS4_HW_5ACPCI.XPNM-00.exe | |
| Açıklama |
V4.0 HW Upgrade (5ACPCI.XPNM-00) Revision information 5ACPCI.XPNM-00 Version 1.2.0.2: ID: 377930 Added additional datapoints inthe I/O Mapping New datapoints: ModuleOK, SerialNumber, ModuleID, HardwareVariant, FimrwareVersion Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\45519a1.fw(06) Version 1.2.0.1: ID: 369850 Correction in the hardware description file. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45519a1.fw(06) Version 1.0.1.2: ID: 240475 Configuration of netXcycle time The cycle time for data exchange between CPU and netX can be configured now. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\45519a1.fw(5), 1\45519_1.fw(1) |
|||||