DWL@DWL10000532841
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.3.0.0 | * | 03/19/2018 | 726 KB | EXE | AS4_HW_5AC901.IPLK-00.exe | |
| Açıklama |
V4.0 HW Upgrade (5AC901.IPLK-00) Revision information 5AC901.IPLK-00 Version 1.3.0.0: ID: 572500 Support for the xPC3100 With this version the IF option can be connected and used with an Automation PC3100 or to a Panel PC 3100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) Version 1.1.0.0: ID: 503040 Problems with destinction, if an additional PCIe device is plugged From the AR versions O4.10 and B4.26 it is possible to use the 5AC901.IPLK-00 together with another PCIexpress devices. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) Version 1.0.2.0: ID: 447565 Support for 5AC901.IPLK-00 The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.1.4.x and Automation Runtime H4.10. The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 447950 The preview shows the correct image now Channel description changed: No Configuration description changed: No Firmware changed: No ID: 449510 The MAC adress is read correctly now Channel description changed: No Configuration description changed: No Firmware changed: No ID: 450505 LEDs work now properly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) |
|||||