DWL@DWL10000285696
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.9.1.0 | * | 07/17/2015 | 1 MB | EXE | AS3.0_HW_X20SD1207.exe | |
| Açıklama |
V3.0 HW Upgrade (X20SD1207) Revision information X20SD1207 Version 1.9.1.0: ID: 423025 / Support ID: 400146469 Stability problem in Mode AB/A/B solved An error in the evaluation of the input Signal inmode AB/A/B was solved andtherefore the stability of the module was inprovedin this mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\51905_1.fw(302) Version 1.9.0.0: ID: 419150 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 419165 The module also supports SafetyRelease 1.9 Starting with this version, the module also supports SafetyRelease 1.9 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.5: ID: 395615 internal Adjustments bugfix for AR 4.08 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.3: ID: 388350 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.2: ID: 332155 / Support ID: 400108222 Image is now correct Image is now correct Channel description changed: No Configuration description changed: No Firmware changed: No ID: 345700 increase of resolution increase of resolution with little values of parameter "Timebase" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 375235 changed manual verion to 1.64 changed manual verion to 1.64 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.6.0.7: ID: 339230 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.5: ID: 335335 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335340 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.1: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) Version 1.6.0.0: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configurationdescription changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) |
|||||