DWL@DWL10000303840
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.0.3.0 | * | 03/23/2016 | 1 MB | EXE | AS3.0_HW_X20DO4321.exe | |
| Açıklama |
V3.0 HW Upgrade (X20DO4321) Revision information X20DO4321 Version 1.0.3.0: ID: 471460 Module documentation revised Data sheet V3.12 Channel description changed: No Configuration descriptionchanged: No Firmware changed: No Firmware: 1\8884_5.fw(816) Version 1.0.2.4: ID: 393420 Enhancement online-help files Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\8884_5.fw(816) Version 1.0.2.3: ID: 393010 Enhancements packed data point for outputs Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\8884_5.fw(816) Version 1.0.2.2: ID: 366264 APROL entries revised Datapoint OSPValid corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\8884_5.fw(816) Version 1.0.2.1: ID: 346515 OSP; system requirements Minimum system requirements for functionmodell "OSP" are mentioned. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\8884_5.fw(816) Version 1.0.2.0: ID: 317675 Additional function model "OSP mode" OSP - Output Set Predefined In OSP mode, the user defines the output behavior in case of connection loss between PLC and module. In doing so the power supply of the module must be assured. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\8884_5.fw(816) Version 1.0.1.0: ID: 217450 Adaptation UART Re-Init Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\8884_5.fw(800) |
|||||