DWL@DWL10000303631
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.0.3.0 | * | 03/23/2016 | 1 MB | EXE | AS3.0_HW_X20DO2321.exe | |
| Açıklama |
V3.0 HW Upgrade (X20DO2321) Revision information X20DO2321 Version 1.0.3.0: ID: 471455 Module documentation revised Data sheet V3.12 Channel description changed: No Configuration descriptionchanged: No Firmware changed: No Firmware: 1\8883_5.fw(816) Version 1.0.2.4: ID: 393050 Enhancement online-help files Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\8883_5.fw(816) Version 1.0.2.3: ID: 392850 Enhancements packed data point for outputs Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\8883_5.fw(816) Version 1.0.2.2: ID: 366249 APROL entries revised Datapoint OSPValid corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\8883_5.fw(816) Version 1.0.2.1: ID: 346505 OSP; system requirements Minimum system requirements for functionmodell "OSP" are mentioned. Channel description changed: no Configuration description changed: No Firmware changed: No Firmware: 1\8883_5.fw(816) Version 1.0.2.0: ID: 317685 Additional function model "OSP mode" OSP - Output Set Predefined In OSP mode, the user defines the output behavior in case of connection loss between PLC and module. In doing so the power supply of the module mustbe assured. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\8883_5.fw(816) Version 1.0.1.0: ID: 217440 Adaptation UART Re-Init Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\8883_5.fw(800) |
|||||