DWL@DWL10000371550
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.5.0.0 | * | 11/27/2020 | 2 MB | EXE | AS3.0_HW_X20cHB8815.exe | |
| Açıklama |
V3.0 HW Upgrade (X20cHB8815) Revision information X20cHB8815 Version 1.5.0.0: ID: 698605 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 705150 Support HW-Varainte 2 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57905_1.fw(160), 1\57905_2.fw(160) Version 1.4.2.0: ID: 698620 Added missing parameter for network type detection. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 698630 New data sheet version 1.44 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57905_1.fw(150) Version 1.4.1.0: ID: 678230 New data sheet version 1.43 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 678245 / Support ID: - OPC UA connection between CPU and T30 terminal on the POWERLINK TCP/IP gateway not working If a T30 terminal is connected to a CPU viaa POWERLINK TCP/IP gateway (X20HB8815) instead of directly to the Ethernet interface of the CPU, then reading the values of virtual keys via OPC UA is not possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57905_1.fw(150) Version 1.4.0.0: ID: 624655 EMC Improvements for GL Certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57905_1.fw(150) Version 1.3.0.0: ID: 480570 Module documentation revised Data sheet V1.42 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 558030 support of hardware revision E0 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57905_1.fw(130) Version 1.2.2.0: ID: 480570 Module documentation revised Data sheet V1.40 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 558030 support of hardware revision E0 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57905_1.fw(130) Version 1.1.1.0: ID: 476265 / Support ID: 400177061 Possible communication loss between ETH and PLK when using the "Block POWERLINK IP packets" setting Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57905_1.fw(120) Version 1.1.0.0: ID: 443405 / Support ID: 400137853 New configuration option It is possible to block ARP and IP packets from the ETH interface with source IP address 192.168.100.x (POWERLINK) with the new "Block POWERLINK IP packets" option. This can be necessary, for example, if two POWERLINK networks with safety components are connected via theX20HB8815. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\57905_1.fw(111) Version 1.0.1.0: ID: 342770 Support X20cHB8815 Supportfor Automation Studio Channel description changed: No Configurationdescription changed: No Firmware changed: No Firmware: 1\46176_1.fw(110), 1\57905_1.fw(110) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.4.0.0 | * | 03/12/2019 | 2 MB | EXE | AS3.0_HW_X20cHB8815.exe | |
| Açıklama |
V3.0 HW Upgrade (X20cHB8815) Revision information X20cHB8815 Version 1.4.0.0: ID: 624655 EMC Improvements for GL Certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57905_1.fw(150) Version 1.3.0.0: ID: 480570 Module documentation revised Data sheet V1.42 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 558030 support of hardwarerevision E0 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57905_1.fw(130) Version 1.2.2.0: ID: 480570 Module documentation revised Data sheet V1.40 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 558030 support of hardware revision E0 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57905_1.fw(130) Version 1.1.1.0: ID: 476265 / Support ID: 400177061 Possible communication loss between ETH and PLK when using the "Block POWERLINK IP packets" setting Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57905_1.fw(120) Version 1.1.0.0: ID: 443405 / Support ID: 400137853 New configuration option It is possible to block ARP and IP packets from the ETH interface with source IP address 192.168.100.x (POWERLINK) with the new "Block POWERLINK IP packets" option. This can be necessary, for example, if two POWERLINK networks with safety components are connected via the X20HB8815. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\57905_1.fw(111) Version 1.0.1.0: ID: 342770 Support X20cHB8815 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(110), 1\57905_1.fw(110) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.3.0.0 | * | 02/02/2018 | 2 MB | EXE | AS3.0_HW_X20cHB8815.exe | |
| Açıklama |
V3.0 HW Upgrade (X20cHB8815) Revision information X20cHB8815 Version 1.3.0.0: ID: 480570 Module documentation revised Datasheet V1.42 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 558030 support of hardware revision E0 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57905_1.fw(130) Version 1.2.2.0: ID: 480570 Module documentation revised Data sheet V1.40 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 558030 support of hardware revision E0 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57905_1.fw(130) Version 1.1.1.0: ID: 476265 / Support ID: 400177061 Possible communication loss between ETH and PLK when using the "Block POWERLINK IP packets" setting Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57905_1.fw(120) Version 1.1.0.0: ID: 443405 / Support ID: 400137853 New configuration option It is possible to block ARP and IP packets from the ETH interface with source IP address 192.168.100.x (POWERLINK)with the new "Block POWERLINK IP packets" option. This can be necessary, for example, if two POWERLINK networks with safety components are connected viathe X20HB8815. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\57905_1.fw(111) Version 1.0.1.0: ID: 342770 Support X20cHB8815 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(110), 1\57905_1.fw(110) |
|||||